Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nailon Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Lungime sub cap | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 1,2574 RON - 1,3079 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
|
Negru
|
PA
|
|
|
||
| 0,8678 RON - 0,8678 RON | 6900 În stoc |
0.102 in
2.6 mm
|
0.587 in
14.9 mm
|
Natural
|
Nailon 6/6
|
|
0.78 in
19.8 mm
|
||
| 0,6581 RON - 0,8125 RON | 9000 În stoc |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nailon 6/6
|
|
0.291 in
7.4 mm
|
||
| 0,5191 RON - 0,8209 RON | 53700 În stoc |
0.315 in
8.0 mm
|
0.311 in
7.9 mm
|
Negru
|
|
|
0.472 in
12.0 mm
|
||
| 0,456 RON - 0,6371 RON | 500 În stoc |
0.315 in
8.0 mm
|
0.165 in
4.2 mm
|
Negru
|
|
|
0.394 in
10.0 mm
|
||
| 0,5486 RON - 0,7647 RON | 520 În stoc |
0.059 in
1.5 mm
|
|
Natural
|
PA
|
|
|
||
| 0,4687 RON - 0,6539 RON | 500 În stoc |
0.394 in
10.0 mm
|
0.205 in
5.2 mm
|
Negru
|
|
|
0.394 in
10.0 mm
|
||
| 0,4293 RON - 0,602 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,4968 RON - 0,6918 RON | 4300 În stoc |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| 0,5093 RON - 0,7114 RON | 66056 În stoc |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,7602 RON - 0,9796 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.543 in
13.8 mm
|
Natural
|
Nailon 6/6
|
|
0.984 in
25.0 mm
|
||
| 1,2266 RON - 1,276 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
|
Negru
|
PA
|
|
|
||
| 1,2644 RON - 1,3162 RON | 5000 În stoc |
0.063 in
1.6 mm
|
|
Negru
|
PA
|
|
|
||
| 1,6076 RON - 1,6076 RON | Solicitați termenul de livrare aici a> |
0.122 in
3.1 mm
|
0.854 in
21.7 mm
|
Natural
|
Nailon 6/6
|
|
1.091 in
27.7 mm
|
||
| 0,6294 RON - 0,812 RON | 8521 În stoc |
0.118 in
3.0 mm
|
0.63 in
16.0 mm
|
Natural
|
Nailon 6/6
|
|
0.787 in
20.0 mm
|
||
| 1,5998 RON - 1,6418 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
PA
|
|
|
||
| 0,7367 RON - 0,9556 RON | 3498 În stoc |
0.059 in
1.5 mm
|
|
Natural
|
PA
|
|
|
||
| 0,9033 RON - 1,1294 RON | 38600 În stoc |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natural
|
Nailon 6/6
|
|
0.559 in
14.2 mm
|
||
| 0,1498 RON - 0,185 RON | Solicitați termenul de livrare aici a> |
0.059 in
1.5 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1845 RON - 0,2278 RON | 13000 În stoc |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6