Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nailon Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Lungime sub cap | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,8327 RON - 1,028 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1954 RON - 0,2413 RON | 217 În stoc |
0.126 in
3.2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1736 RON - 0,2143 RON | 17092 În stoc |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Natural
|
Nailon 6/6
|
|
0.48 in
12.2 mm
|
||
| 0,2836 RON - 0,3501 RON | Solicitați termenul de livrare aici a> |
0.083 in
2.1 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1283 RON - 0,1584 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1783 RON - 0,2201 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1845 RON - 0,2278 RON | 13000 În stoc |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1783 RON - 0,2201 RON | 26000 În stoc |
0.079 in
2.0 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,4403 RON - 0,5436 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1892 RON - 0,2336 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,3402 RON - 0,3402 RON | 141 În stoc |
0.157 in
4.0 mm
|
0.217 in
5.5 mm
|
Negru
|
|
|
0.472 in
12.0 mm
|
||
| 0,1498 RON - 0,185 RON | 2000 În stoc |
0.059 in
1.5 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1783 RON - 0,2201 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1474 RON - 0,1821 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1892 RON - 0,2336 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,192 RON - 0,237 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1834 RON - 0,2264 RON | 500 În stoc |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1283 RON - 0,1584 RON | 6000 În stoc |
0.039 in
1.0 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1283 RON - 0,1584 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1724 RON - 0,2129 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina