Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nailon Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Lungime sub cap | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1838 RON - 0,2268 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,197 RON - 0,2432 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1709 RON - 0,211 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1865 RON - 0,2302 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,2029 RON - 0,2505 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,2001 RON - 0,2471 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1498 RON - 0,185 RON | Solicitați termenul de livrare aici a> |
0.059 in
1.5 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,192 RON - 0,237 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1834 RON - 0,2264 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1783 RON - 0,2201 RON | 2000 În stoc |
0.079 in
2.0 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1474 RON - 0,1821 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1498 RON - 0,185 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,174 RON - 0,2148 RON | 3300 În stoc |
0.079 in
2.0 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,197 RON - 0,2432 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,174 RON - 0,2148 RON | 1500 În stoc |
0.079 in
2.0 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,192 RON - 0,237 RON | 25500 În stoc |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,2001 RON - 0,2471 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,197 RON - 0,2432 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1954 RON - 0,2413 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1865 RON - 0,2302 RON | 6520 În stoc |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natural
|
Nailon 6/6
|
|
0.559 in
14.2 mm
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina