Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nailon Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Lungime sub cap | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3325 RON - 0,4658 RON | 24500 În stoc |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Negru
|
|
|
0.295 in
7.5 mm
|
||
| 0,5318 RON - 0,6889 RON | 235 În stoc |
0.394 in
10.0 mm
|
0.283 in
7.2 mm
|
Negru
|
|
|
0.472 in
12.0 mm
|
||
| 0,9416 RON - 1,2181 RON | 305 În stoc |
0.067 in
1.7 mm
|
0.37 in
9.4 mm
|
Negru
|
|
|
0.748 in
19.0 mm
|
||
| 0,4968 RON - 0,6918 RON | 41000 În stoc |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,5318 RON - 0,6889 RON | Solicitați termenul de livrare aici a> |
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
Negru
|
|
|
0.472 in
12.0 mm
|
||
| 0,3465 RON - 0,4841 RON | Solicitați termenul de livrare aici a> |
0.315 in
8.0 mm
|
0.134 in
3.4 mm
|
Negru
|
|
|
0.394 in
10.0 mm
|
||
| 0,4546 RON - 0,6384 RON | 47000 În stoc |
0.059 in
1.5 mm
|
0.272 in
6.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 1,8668 RON - 1,9441 RON | Solicitați termenul de livrare aici a> |
0.177 in
4.5 mm
|
0.512 in
13.0 mm
|
Negru
|
25% Glass Filled Nylon 6
|
|
0.984 in
25.0 mm
|
||
| 0,4757 RON - 0,4757 RON | 11000 În stoc |
0.075 in
1.9 mm
|
|
Natural
|
PA
|
|
|
||
| 0,5753 RON - 0,7437 RON | 43118 În stoc |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| 0,7184 RON - 0,9275 RON | 4750 În stoc |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Natural
|
|
|
0.984 in
25.0 mm
|
||
| 1,2574 RON - 1,3079 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
|
Negru
|
PA
|
|
|
||
| 0,8829 RON - 0,9169 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Natural
|
Nailon 6/6
|
|
0.622 in
15.8 mm
|
||
| 0,4968 RON - 0,6918 RON | 8000 În stoc |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 1,4735 RON - 1,5436 RON | 7900 În stoc |
0.118 in
3.0 mm
|
|
Natural
|
PA
|
|
|
||
| 0,8827 RON - 1,1409 RON | 11000 În stoc |
0.091 in
2.3 mm
|
0.232 in
5.9 mm
|
Natural
|
Nailon
|
|
0.409 in
10.4 mm
|
||
| 1,0342 RON - 1,3402 RON | 4184 În stoc |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Negru
|
|
|
0.984 in
25.0 mm
|
||
| 0,2119 RON - 0,2567 RON | 14000 În stoc |
0.047 in
1.2 mm
|
0.138 in
3.5 mm
|
Natural
|
Nailon 6/6
|
|
0.248 in
6.3 mm
|
||
| 1,0342 RON - 1,8944 RON | 49 În stoc |
0.335 in
8.5 mm
|
0.512 in
13.0 mm
|
Negru
|
|
|
0.984 in
25.0 mm
|
||
| 1,6349 RON - 1,6349 RON | 29960 În stoc |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Natural
|
Nailon 6/6
|
|
0.63 in
16.0 mm
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina