Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nailon Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Lungime sub cap | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,6581 RON - 0,8125 RON | 9000 În stoc |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nailon 6/6
|
|
0.291 in
7.4 mm
|
||
| 0,8181 RON - 1,0146 RON | 5000 În stoc |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
|
0.512 in
13.0 mm
|
||
| 0,6539 RON - 0,6539 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Negru
|
25% Glass Filled Nylon 6
|
|
0.217 in
5.5 mm
|
||
| 0,9781 RON - 1,2686 RON | 7951 În stoc |
0.173 in
4.4 mm
|
0.39 in
9.9 mm
|
Natural
|
Nailon
|
|
0.732 in
18.6 mm
|
||
| 0,3957 RON - 0,3957 RON | 7000 În stoc |
0.063 in
1.6 mm
|
|
Natural
|
PA
|
|
|
||
| 0,4953 RON - 0,6904 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.256 in
6.5 mm
|
Negru
|
|
|
0.472 in
12.0 mm
|
||
| 0,1255 RON - 0,1757 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
|
Natural
|
PA
|
|
|
||
| 1,0068 RON - 1,0068 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
0.354 in
9.0 mm
|
Natural
|
Nailon 6/6
|
|
0.472 in
12.0 mm
|
||
| 0,3325 RON - 0,4658 RON | Solicitați termenul de livrare aici a> |
0.055 in
1.4 mm
|
0.126 in
3.2 mm
|
Negru
|
|
|
0.197 in
5.0 mm
|
||
| 1,4033 RON - 1,7541 RON | 300 În stoc |
1.26 in
32.0 mm
|
0.571 in
14.5 mm
|
Negru
|
|
|
0.827 in
21.0 mm
|
||
| 0,5191 RON - 0,7241 RON | 1500 În stoc |
0.315 in
8.0 mm
|
0.272 in
6.9 mm
|
Negru
|
|
|
0.472 in
12.0 mm
|
||
| 0,8897 RON - 1,6278 RON | Solicitați termenul de livrare aici a> |
0.051 in
1.3 mm
|
0.378 in
9.6 mm
|
Negru
|
|
|
0.512 in
13.0 mm
|
||
| 0,3465 RON - 0,4841 RON | Solicitați termenul de livrare aici a> |
0.315 in
8.0 mm
|
0.173 in
4.4 mm
|
Negru
|
|
|
0.394 in
10.0 mm
|
||
| 1,0819 RON - 1,0819 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
Natural
|
Nailon 6/6
|
|
0.37 in
9.4 mm
|
||
| 0,6623 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nailon 6/6
|
|
0.291 in
7.4 mm
|
||
| 0,4265 RON - 0,4265 RON | 5000 În stoc |
0.079 in
2.0 mm
|
|
Natural
|
PA
|
|
|
||
| 0,9458 RON - 1,2279 RON | 51452 În stoc |
0.13 in
3.3 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon
|
|
0.567 in
14.4 mm
|
||
| 1,0342 RON - 1,8944 RON | 69 În stoc |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Negru
|
|
|
0.984 in
25.0 mm
|
||
| 0,2567 RON - 0,2567 RON | Solicitați termenul de livrare aici a> |
0.059 in
1.5 mm
|
0.15 in
3.8 mm
|
Natural
|
Nailon 6/6
|
|
0.28 in
7.1 mm
|
||
| 10137932 | 0,4546 RON - 0,4546 RON | 16650 În stoc |
0.079 in
2.0 mm
|
|
Natural
|
PA
|
|
|
|
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina