Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nailon Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Lungime sub cap | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,4111 RON - 0,4111 RON | 6000 În stoc |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Natural
|
Nailon 6/6
|
|
0.63 in
16.0 mm
|
||
| 0,3971 RON - 0,3971 RON | Solicitați termenul de livrare aici a> |
0.067 in
1.7 mm
|
0.193 in
4.9 mm
|
Natural
|
|
|
0.394 in
10.0 mm
|
||
| 0,4265 RON - 0,4265 RON | 5000 În stoc |
0.079 in
2.0 mm
|
|
Natural
|
PA
|
|
|
||
| 0,6792 RON - 0,8785 RON | Solicitați termenul de livrare aici a> |
0.091 in
2.3 mm
|
0.394 in
10.0 mm
|
Negru
|
|
|
0.63 in
16.0 mm
|
||
| 0,5191 RON - 0,7241 RON | Solicitați termenul de livrare aici a> |
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
Negru
|
|
|
0.472 in
12.0 mm
|
||
| 0,8897 RON - 1,6278 RON | Solicitați termenul de livrare aici a> |
0.051 in
1.3 mm
|
0.378 in
9.6 mm
|
Negru
|
|
|
0.512 in
13.0 mm
|
||
| 1,0342 RON - 1,3402 RON | 5000 În stoc |
0.354 in
9.0 mm
|
0.504 in
12.8 mm
|
Negru
|
|
|
0.984 in
25.0 mm
|
||
| 0,6413 RON - 0,8322 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.63 in
16.0 mm
|
Negru
|
|
|
0.787 in
20.0 mm
|
||
| 2,4117 RON - 2,9774 RON | 4000 În stoc |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
Natural
|
Nailon 6/6
|
|
1.969 in
50.0 mm
|
||
| 0,4546 RON - 0,6384 RON | 1250 În stoc |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,4968 RON - 0,6918 RON | Solicitați termenul de livrare aici a> |
0.059 in
1.5 mm
|
|
Natural
|
PA
|
|
|
||
| 0,4293 RON - 0,602 RON | 19000 În stoc |
0.059 in
1.5 mm
|
|
Natural
|
PA
|
|
|
||
| 0,9401 RON - 0,9782 RON | 9900 În stoc |
0.118 in
3.0 mm
|
0.701 in
17.8 mm
|
Natural
|
Nailon 6/6
|
|
1.26 in
32.0 mm
|
||
| 0,8223 RON - 1,0146 RON | 35000 În stoc |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
|
0.512 in
13.0 mm
|
||
| 0,6679 RON - 0,8125 RON | 4000 În stoc |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Natural
|
Nailon 6/6
|
|
0.252 in
6.4 mm
|
||
| 0,6609 RON - 0,8125 RON | 31859 În stoc |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Natural
|
Nailon 6/6
|
|
0.181 in
4.6 mm
|
||
| 1,0146 RON - 1,0146 RON | 12136 În stoc |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nailon 6/6
|
|
0.512 in
13.0 mm
|
||
| 0,8125 RON - 0,8125 RON | 11000 În stoc |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
|
0.398 in
10.1 mm
|
||
| 0,7338 RON - 0,7801 RON | Solicitați termenul de livrare aici a> |
0.102 in
2.6 mm
|
0.177 in
4.5 mm
|
Negru
|
25% Glass Filled Nylon 6
|
|
0.315 in
8.0 mm
|
||
| 0,6596 RON - 0,8125 RON | 11700 În stoc |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nailon 6/6
|
|
0.343 in
8.7 mm
|
||
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina