Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Stainless Steel Compression Latches Draw Latches & Keepers

 (8 products)


Compression Latches - Adjustable

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting

Compression Latches - Adjustable/Wing Knob

Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.

Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.

These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.

  • Material: Die Cast Zinc Alloy with Rubber gasket
  • Finish: Black Powder Coated
  • DIN-EN 1774 Rated
  • RoHS Compliant
  • IP65 Standard

Compression Latches - Wing Knob

Compression Latch with a Wing Knob is an ideal choice when better sealing is required under vibration conditions. A popular choice for cabinets, access panels and other access hardware applications.

This compression latch range has a fixed design that are available in locking and non-locking options. Locking options are supplied with two keys. All latches are provided with 6mm of pre-set compression to increase noise isolation.

The latches require the use of standard cams without stoppers, which are sold separately.

  • Material: Die Cast Zinc Alloy
  • Finishes: Chrome Plated and Black Powder Coating

Draw Latch with Keeper

Draw Latches and Keeper with a flexible, over-centre design. It benefits from a low profile; the keeper is concealed and fixed under the latch to aid this design feature.

Screw mounted design. The range includes options with a non-corrosive rubber handle.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Colours: Black and Grey

Draw Latches

Drawer Latch that features a smooth surface and provides a pleasing finished appearance. The latch is hand-operated and easy to use.

They latch features a design that operates courtesy of a draw hook and includes a keeper plate.The latch securely pulls two components together and lock by pushing the latch over its centre.

Light duty when compared to Wire Latches (sold separately); this latch range is ideal for use on small containers, metal boxes and light industrial cleaning machines.

  • Material: Stainless Steel

Fixed Compression Cam Latches

"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.

The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.

It works in temperatures from -50 to +80 C.

  • Material: Die Cast Zinc Alloy, Zinc Alloy, Zamak, Stainless Steel
  • Colour: Black, Natural

Side Spring Draw Latches with Keeper

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

Wire Loop Draw Latch & Strike

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Catch and Strike operation.

The catch and strike components must be ordered separately. They are ideal for light duty applications and include non-adjustable options.

  • Material: PVC and Stainless Steel
  • Colour: Natural
  • Finish Options: Stainless Steel and Polished