Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Nylon Parts and Accessories

 (8 products)


Cable Gland Covers

These Cable Gland Covers are used to protect and seal unused cable gland entry holes. They provide watertight protection for spare holes that must be sealed and protected from water, dust, moisture, and other contaminants. Their sleek and compact appearance prevents them from drawing unwanted attention or cluttering your space.

They are simple to install and remove and can be used with optional lock nuts to close holes that do not have a thread. Used in various applications, including industrial, electrical enclosures, machinery and equipment.

  • Material: PA
  • Colour: Grey, Black

Cable Gland Locknuts

These Cable Gland Locknuts, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. Resistant to mechanical stress, corrosion, and temperature variations. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: Brass
  • Colour: Natural

Cable Gland Locknuts - Nylon

These Cable Gland Locknuts made of nylon, also known as cable gland nuts, are designed to provide a strong and durable method for fastening cable glands, thereby maintaining the stability and integrity of your electrical connections. Even in high-vibration or hostile situations, they prevent any unwanted movement or loosening that could jeopardise the integrity of your connection.

Easy to install and remove, requiring minimal tools and expertise. Thread the locknut onto the cable gland, ensuring a tight and secure fit. These lightweight locknuts are resistant to impact, corrosion, wear, and extreme weather conditions, making them excellent for indoor and outdoor applications. Can withstand temperatures ranging from -40C to 100C. Used in various applications, including electrical panels, machinery, and industrial equipment.

  • Material: PA,
  • Colour: Black, Grey

Catering Castors

An ideal choice for the food and hospitality industry, these Catering Castors are likely to be used on equipment, such as; hostess trolleys, ovens and other portable cooking equipment, waste bins, kitchen units, storage racks and more. Our range includes tyres made from materials, including; Polyurethane, Stainless Steel and Nylon. An array of load capacities and size options are available to suit your application needs.

Furniture & Office Castors

These aestically pleasing castors are a great option for equipment typically found in offices and other commercial premises. Our range of Furniture & Office Castors can be applied to desk chairs, pedastals, storage trolleys, meeting tables and more. The materials offered in this range include; Rubber, Nylon, Zinc Plated Steel and more. A variety of type options are available to suit your requirments, including; Spherical, Twinwheel, Bolt Hole, Spoke Wheel, Knurled Stem and others. Our range is available in varying load capacity and size options.

Locating Plates

Cam Lock Wood Washer and Cam Lock Locating Plates are supported by the display locks range. The wood washer prevents a cam lock from rotating in wooden applications where it is convenient to drill are round hole for fitting the lock. The locating or mounting plate is steel and enable a cam lock with a 19mm x 15.9mm double D profile to be fixed securely

Non-Slip Rubber Pads

Non-slip rubber pads are ideal to cover the levelers on machines or conveyors. These pads can bear heavy loads and provide extra friction to prevent movement and slipping.

Replacement Cams

A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890