Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Round PVC

 (17 products)


Blanking Plugs

Blanking Plugs are used on sheet metal to protect against sharp edges and are ideal for closing panel cavities. It protects against moisture ingress, dust, and vibration-dampening. It provides a clean finish and a quick solution.

They come in an extensive offering to suit the most common hole diameters and panel thicknesses. Used in electronic applications and the automotive industry. Two materials are available: TPR withstands temperatures between -40C and 135C | -40F and 275F. PVC withstands temperatures up to 50C | 122F.

  • Material: PA, Nylon, Silicone, PVC, TPR, LDPE
  • Colour: Black, White, Grey, Natural
  • Material Flammability Standard: UL94 V-2

Domed Blanking Plugs

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

End Tips

End Tips are a versatile cap with a multitude of uses. They are ideal for product presentations due to their neat and tidy appearance. They also offer product protection, preventing damage and the ingress of dirt.

The range is provided in a choice flexible and hard-wearing materials, making these caps a durable solution for your project requirements. Quick and easy to install, with a simple push fit design.

  • Material: Polyvinyl Chloride (PVC)
  • Finish Options: Gloss and Matt
  • Colours: Black and White
  • RoHS Compliant.

Flanged Barrel Plugs

These Flanged Barrel Plugs protect and seal openings or ports of tubes, pipes and other cylindrical openings. It features convex sides to ensure a more secure fit and prevent them from slipping out.

In addition, they prevent the ingress dust, dirt, and moisture into the equipment. It protects internal components from leaking and contaminations entering.

The plug is inserted into the opening or port, and the flange is pressed against the surrounding surface, creating a secure seal. The flange ensures the plug remains in place and prevents it from being accidentally dislodged. Used in various applications, including industrial, manufacturing, and automotive.

Flanged Caps

Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.

They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.

  • Material: LDPE, Silicone, PE, PVC, PA
  • Colour: Orange, Natural, Yellow, Pink, Red, Black

Flexible End Caps - Oil and Grease Resistant

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide excellent protection for threaded applications.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications.

The caps are highly resistance to shredding, making them a durable product. The Green PVC option is suitable for use in oil and grease applications.

  • Material: Polyvinyl Chloride (PVC)
  • Colours: Black and Green

High Temperature Tapered Plugs

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Yellow

Masking Flangeless Plugs

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC, LDPE
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

Parallel Protection Plugs

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: LDPE, TPE, PVC, Vinyl
  • Colour: Natural, Black, Green

Pull Tab Caps

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black

Push Fit Bumpers & Rubber Feet - Bumper Feet

Push-Fit Bumper Feet can be used as glides, bumpers, closures, slides, and stops in various applications. The press-fit design holds the bumper securely in place to protect surfaces from contact.

Push Fit Feet

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.

Push-In Cable Blanking Plug

These Push-in Cable Blanking Plugs are used to protect against sharp edges at the end of a pneumatic tube or hose and to offer waterproof protection for spare apertures to be closed. It keeps dust, dirt, and other impurities out and is highly resistant to corrosion and wear.

It is IP97-compliant and accommodates typical Metric and PG sizes. They give a clean finish and a rapid solution and are available in various sizes to accommodate hole diameter and panel thickness.

Simple to install and remove thanks to the push fit into the application. Suitable for a wide range of sheet metal industry applications, including electrical panels, control cabinets, and junction boxes.

Round Feet Ferrules - Standard

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE
  • Colour: White, Black

Round Vinyl End Caps

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black

Snap-Fit Blanking Plugs

Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.

The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.

It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.

Standard Size Pipe Caps

Standard Size pipe caps are a range of protective caps available at a low cost, but with a high quality finish.

These moulded caps are designed to grip over the outside diameter of threaded and non-threaded pipe ends preventing the ingress of foreign materials during storage and shipping.

The cap design have internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.