Menu Search

Die Springs

In stock

Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.

These Springs can tolerate severe pressures and temperatures between -200 C and +200 C  while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Material: Chromium Alloy Steel Colour: Yellow, Red, Blue, Green Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
439 results
Product SKUs information
Item Code Price range Availability Maximum Operating Deflection Spring Rate Colour Hole Diameter Maximum Deflection Maximum Force Type View
£ 8.3625 - £ 8.3625 Request the lead time here
56.0 mm
35.0 Nmm
Green
40.0 mm
70.4 mm
2462.0 N
Light Duty
£ 1.0192 - £ 1.0192 Request the lead time here
30.4 mm
10.0 Nmm
Green
16.0 mm
44.8 mm
446.0 N
Light Duty
£ 1.4414 - £ 1.4414 Request the lead time here
17.6 mm
27.7 Nmm
Green
20.0 mm
23.0 mm
637.0 N
Light Duty
£ 3.0829 - £ 3.0829 Request the lead time here
56.0 mm
8.6 Nmm
Green
20.0 mm
77.5 mm
664.0 N
Light Duty
£ 5.0463 - £ 5.0463 Request the lead time here
60.8 mm
13.6 Nmm
Green
25.0 mm
80.1 mm
1091.0 N
Light Duty
£ 26.4842 - £ 26.4842 Request the lead time here
71.2 mm
73.7 Nmm
Green
63.0 mm
92.2 mm
6792.0 N
Light Duty
£ 25.6883 - £ 25.6883 Request the lead time here
101.6 mm
35.7 Nmm
Green
50.0 mm
160.8 mm
5734.0 N
Light Duty
£ 1.5576 - £ 1.5576 Request the lead time here
20.4 mm
45.8 Nmm
Green
25.0 mm
27.5 mm
1260.0 N
Light Duty
£ 8.7481 - £ 8.7481 Request the lead time here
81.2 mm
15.6 Nmm
Green
32.0 mm
129.6 mm
2022.0 N
Light Duty
£ 0.616 - £ 0.616 Request the lead time here
20.4 mm
8.6 Nmm
Green
10.0 mm
28.6 mm
247.0 N
Light Duty
£ 3.3519 - £ 3.3519 Request the lead time here
30.4 mm
45.7 Nmm
Green
32.0 mm
48.9 mm
2233.0 N
Light Duty
£ 1.8496 - £ 1.8496 Request the lead time here
25.6 mm
35.7 Nmm
Green
25.0 mm
34.9 mm
1246.0 N
Light Duty
£ 4.0056 - £ 4.0056 Request the lead time here
35.6 mm
38.6 Nmm
Green
32.0 mm
57.5 mm
2220.0 N
Light Duty
£ 6.8459 - £ 6.8459 Request the lead time here
45.6 mm
43.2 Nmm
Green
40.0 mm
58.7 mm
2538.0 N
Light Duty
£ 8.3871 - £ 8.3871 Request the lead time here
25.6 mm
148.6 Nmm
Green
50.0 mm
41.5 mm
6166.0 N
Light Duty
£ 0.7868 - £ 0.7868 Request the lead time here
15.2 mm
34.7 Nmm
Blue
16.0 mm
17.8 mm
617.0 N
Light Duty
£ 6.1383 - £ 6.1383 Request the lead time here
71.2 mm
11.8 Nmm
Green
25.0 mm
95.3 mm
1123.0 N
Light Duty
£ 4.7736 - £ 4.7736 Request the lead time here
122.0 mm
4.2 Nmm
Blue
16.0 mm
153.8 mm
644.0 N
Medium Duty
£ 7.2011 - £ 7.2011 Request the lead time here
50.8 mm
39.2 Nmm
Green
40.0 mm
65.3 mm
2560.0 N
Light Duty
£ 10.8359 - £ 10.8359 Request the lead time here
101.6 mm
12.6 Nmm
Green
32.0 mm
163.8 mm
2062.0 N
Light Duty
  • of 22
Die Spring ISO 10243 40.0 mm 140.0 mm 35.0 Nmm

1218347

Price Range
£ 8.3625 - £ 8.3625

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    40.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    70.4 mm
  • Maximum Force
    2462.0 N
  • Maximum Operating Deflection
    56.0 mm
Die Spring ISO 10243 16.0 mm 75.1 mm 10.0 Nmm

1218290

Price Range
£ 1.0192 - £ 1.0192

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    44.8 mm
  • Maximum Force
    446.0 N
  • Maximum Operating Deflection
    30.4 mm
Die Spring ISO 10243 20.0 mm 44.0 mm 27.7 Nmm

1218298

Price Range
£ 1.4414 - £ 1.4414

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    23.0 mm
  • Maximum Force
    637.0 N
  • Maximum Operating Deflection
    17.6 mm
Die Spring ISO 10243 20.0 mm 140.0 mm 8.6 Nmm

1218306

Price Range
£ 3.0829 - £ 3.0829

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    20.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    77.5 mm
  • Maximum Force
    664.0 N
  • Maximum Operating Deflection
    56.0 mm
Die Spring ISO 10243 25.0 mm 152.0 mm 13.6 Nmm

1218321

Price Range
£ 5.0463 - £ 5.0463

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    80.1 mm
  • Maximum Force
    1091.0 N
  • Maximum Operating Deflection
    60.8 mm
Die Spring ISO 10243 63.0 mm 178.0 mm 73.7 Nmm

1218371

Price Range
£ 26.4842 - £ 26.4842

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    63.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    92.2 mm
  • Maximum Force
    6792.0 N
  • Maximum Operating Deflection
    71.2 mm
Die Spring ISO 10243 50.0 mm 254.0 mm 35.7 Nmm

1218363

Price Range
£ 25.6883 - £ 25.6883

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    160.8 mm
  • Maximum Force
    5734.0 N
  • Maximum Operating Deflection
    101.6 mm
Die Spring ISO 10243 25.0 mm 51.0 mm 45.8 Nmm

1218313

Price Range
£ 1.5576 - £ 1.5576

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    27.5 mm
  • Maximum Force
    1260.0 N
  • Maximum Operating Deflection
    20.4 mm
Die Spring ISO 10243 32.0 mm 203.0 mm 15.6 Nmm

1218337

Price Range
£ 8.7481 - £ 8.7481

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    129.6 mm
  • Maximum Force
    2022.0 N
  • Maximum Operating Deflection
    81.2 mm
Die Spring ISO 10243 10.0 mm 50.7 mm 8.6 Nmm

1218379

Price Range
£ 0.616 - £ 0.616

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    10.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    28.6 mm
  • Maximum Force
    247.0 N
  • Maximum Operating Deflection
    20.4 mm
Die Spring ISO 10243 32.0 mm 76.0 mm 45.7 Nmm

1218329

Price Range
£ 3.3519 - £ 3.3519

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    48.9 mm
  • Maximum Force
    2233.0 N
  • Maximum Operating Deflection
    30.4 mm
Die Spring ISO 10243 25.0 mm 63.3 mm 35.7 Nmm

1218314

Price Range
£ 1.8496 - £ 1.8496

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    34.9 mm
  • Maximum Force
    1246.0 N
  • Maximum Operating Deflection
    25.6 mm
Die Spring ISO 10243 32.0 mm 89.0 mm 38.6 Nmm

1218330

Price Range
£ 4.0056 - £ 4.0056

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    57.5 mm
  • Maximum Force
    2220.0 N
  • Maximum Operating Deflection
    35.6 mm
Die Spring ISO 10243 40.0 mm 114.0 mm 43.2 Nmm

1218345

Price Range
£ 6.8459 - £ 6.8459

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    40.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    58.7 mm
  • Maximum Force
    2538.0 N
  • Maximum Operating Deflection
    45.6 mm
Die Spring ISO 10243 50.0 mm 64.0 mm 148.6 Nmm

1218353

Price Range
£ 8.3871 - £ 8.3871

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    50.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    41.5 mm
  • Maximum Force
    6166.0 N
  • Maximum Operating Deflection
    25.6 mm
Die Spring ISO 10243 16.0 mm 38.0 mm 34.7 Nmm

1218395

Price Range
£ 0.7868 - £ 0.7868

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    17.8 mm
  • Maximum Force
    617.0 N
  • Maximum Operating Deflection
    15.2 mm
Die Spring ISO 10243 25.0 mm 178.0 mm 11.8 Nmm

1218322

Price Range
£ 6.1383 - £ 6.1383

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    25.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    95.3 mm
  • Maximum Force
    1123.0 N
  • Maximum Operating Deflection
    71.2 mm
Die Spring ISO 10243 16.0 mm 305.0 mm 4.2 Nmm

1218403

Price Range
£ 4.7736 - £ 4.7736

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    16.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    153.8 mm
  • Maximum Force
    644.0 N
  • Maximum Operating Deflection
    122.0 mm
Die Spring ISO 10243 40.0 mm 127.0 mm 39.2 Nmm

1218346

Price Range
£ 7.2011 - £ 7.2011

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    40.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    65.3 mm
  • Maximum Force
    2560.0 N
  • Maximum Operating Deflection
    50.8 mm
Die Spring ISO 10243 32.0 mm 254.0 mm 12.6 Nmm

1218338

Price Range
£ 10.8359 - £ 10.8359

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    32.0 mm
  • Maximum Application Temperature
    230 °C
  • Maximum Deflection
    163.8 mm
  • Maximum Force
    2062.0 N
  • Maximum Operating Deflection
    101.6 mm