Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ratchet Rivets are a coloured snap-together fastener made from plastic that requires a two rivet assembly. Simply snap the two identical ratchet rivets together to create a single connection ready for your application.These easy to use rivets require no tools, such as screws, for installation.
Ratchet Rivets can be used with Snap Rings and Snap Ring Washers, when the compatible mating hole has a 5.5mm diameter.
When used in combination with a Snap Ring, the rivet becomes suitable for very thin applications. Ratchet Rivets can also be used with Snap Ring Washer's, which acts as a special cushioning washer, providing the ratchet rivet with more surface support.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Head Height | Head Style | Head Diameter | Compatible Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1601 - £ 0.1644 | 20000 In stock |
Grey
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| £ 0.1757 - £ 0.1785 | 21998 In stock |
Red
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.252 - 0.217 in
6.4 - 5.5 mm
|
||
| £ 0.1658 - £ 0.17 | 11500 In stock |
Blue
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.252 - 0.217 in
6.4 - 5.5 mm
|
||
| £ 0.146 - £ 0.1488 | Request the lead time here |
Grey
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.35 - 0.484 in
8.9 - 12.3 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1318 - £ 0.1345 | 8493 In stock |
Blue
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1601 - £ 0.1644 | 32662 In stock |
Grey
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.217 in
5.5 mm
|
||
| £ 0.146 - £ 0.1488 | 20010 In stock |
Black
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.35 - 0.484 in
8.9 - 12.3 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1601 - £ 0.1644 | 45893 In stock |
Yellow
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| £ 0.1757 - £ 0.1785 | 6496 In stock |
Grey
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| £ 0.1318 - £ 0.1345 | 85000 In stock |
Blue
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| £ 0.1318 - £ 0.1345 | 71805 In stock |
Grey
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| £ 0.1601 - £ 0.1644 | 21800 In stock |
Red
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1318 - £ 0.1345 | 33540 In stock |
Yellow
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.224 - 0.287 in
5.7 - 7.3 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1601 - £ 0.1644 | 34475 In stock |
Natural
|
Nylon
|
0.067 in
1.7 mm
|
Slotted
|
0.394 in
10.0 mm
|
0.504 - 0.807 in
12.8 - 20.5 mm
|
0.217 in
5.5 mm
|
||
| £ 0.1757 - £ 0.1785 | 4498 In stock |
Yellow
|
Nylon
|
0.067 in
1.7 mm
|
Plain
|
0.394 in
10.0 mm
|
0.795 - 1.354 in
20.2 - 34.4 mm
|
0.276 - 0.283 in
7.0 - 7.2 mm
|
||
| £ 0.1488 - £ 0.1516 | 7495 In stock |
Black
|
Nylon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.787 - 1.339 in
20.0 - 34.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| £ 0.1431 - £ 0.146 | 12312 In stock |
White
|
Nylon
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| £ 0.1488 - £ 0.1516 | 2000 In stock |
White
|
Nylon
|
0.118 in
3.0 mm
|
|
0.472 in
12.0 mm
|
0.787 - 1.339 in
20.0 - 34.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| £ 0.146 - £ 0.1488 | 3358 In stock |
Black
|
Nylon
|
0.157 in
4.0 mm
|
|
0.472 in
12.0 mm
|
0.512 - 0.787 in
13.0 - 20.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm
|
||
| £ 0.214 - £ 0.2182 | 2577 In stock |
Black
|
Nylon
|
0.118 in
3.0 mm
|
|
0.748 in
19.0 mm
|
0.354 - 0.512 in
9.0 - 13.0 mm
|
0.197 - 0.315 in
5.0 - 8.0 mm