Menu Search

Round Tube Inserts - Multi Purpose

In stock

Multi-function Round Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into round tubing, posts or poles and assist with preventing contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Ideal when aesthetics is not a priority.
  • Fits tightly into round tubing, preventing contamination and offering safety.
  • Easy to install by hand-pressing or with a mallet.
Material: LDPE Colour: Grey, White, Black Series Code: SRILT

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Essentra Part Number Price range Availability H1 Colour h Maximum Wall Thickness D Minimum Wall Thickness View
£ 1.1209 - £ 1.2454 Request the lead time here
6.0 mm
Grey
34.0 mm
6.5 mm
159.0 mm
2.0 mm
£ 1.1209 - £ 1.2454 Request the lead time here
6.0 mm
White
34.0 mm
6.5 mm
159.0 mm
2.0 mm
£ 0.2237 - £ 0.2485 Request the lead time here
5.0 mm
Grey
11.5 mm
3.0 mm
27.0 mm
1.0 mm
£ 0.0577 - £ 0.0641 Request the lead time here
5.0 mm
White
11.5 mm
3.0 mm
34.0 mm
1.0 mm
£ 0.0598 - £ 0.0664 Request the lead time here
5.0 mm
White
11.5 mm
3.5 mm
38.0 mm
1.0 mm
£ 0.0749 - £ 0.0833 Request the lead time here
5.0 mm
White
11.5 mm
2.5 mm
43.0 mm
2.0 mm
£ 2.1906 - £ 2.434 Request the lead time here
6.0 mm
White
34.0 mm
7.5 mm
165.0 mm
3.2 mm
£ 0.0546 - £ 0.0607 Request the lead time here
5.0 mm
White
11.5 mm
5.0 mm
32.0 mm
2.5 mm
£ 0.0546 - £ 0.0607 Request the lead time here
5.0 mm
Grey
11.5 mm
5.0 mm
32.0 mm
2.5 mm
£ 0.0304 - £ 0.0338 Request the lead time here
5.0 mm
White
11.5 mm
3.0 mm
25.0 mm
1.0 mm
£ 0.0598 - £ 0.0664 Request the lead time here
5.0 mm
Grey
11.5 mm
3.5 mm
38.0 mm
1.0 mm
£ 0.2512 - £ 0.2791 Request the lead time here
4.0 mm
White
21.0 mm
3.0 mm
80.0 mm
1.5 mm
£ 0.0306 - £ 0.034 Request the lead time here
5.0 mm
White
11.5 mm
2.5 mm
20.0 mm
1.0 mm
£ 0.0879 - £ 0.0977 Request the lead time here
5.0 mm
White
11.5 mm
2.5 mm
50.0 mm
1.0 mm
£ 0.2237 - £ 0.2485 Request the lead time here
5.0 mm
White
11.5 mm
3.0 mm
27.0 mm
1.0 mm
£ 0.0494 - £ 0.0549 Request the lead time here
5.0 mm
White
11.5 mm
2.5 mm
24.0 mm
1.0 mm
£ 0.1868 - £ 0.2075 Request the lead time here
5.0 mm
White
21.0 mm
3.5 mm
65.0 mm
1.5 mm
£ 0.2971 - £ 0.3301 Request the lead time here
6.0 mm
Grey
21.0 mm
4.0 mm
85.0 mm
1.5 mm
£ 0.6322 - £ 0.7025 Request the lead time here
6.0 mm
White
21.0 mm
4.0 mm
95.0 mm
1.5 mm
£ 0.2512 - £ 0.2791 Request the lead time here
4.0 mm
Grey
21.0 mm
3.0 mm
80.0 mm
1.5 mm
  • of 10
Round Tube Insert 159.0 mm 2.0 mm- 6.5 mm Grey LDPE

20774479

Price Range
£ 1.2454 - £ 1.1209

Stock Levels
Request the lead time here
Attributes
  • D
    159.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.5 mm
Round Tube Insert 159.0 mm 2.0 mm- 6.5 mm White LDPE

20774486

Price Range
£ 1.2454 - £ 1.1209

Stock Levels
Request the lead time here
Attributes
  • D
    159.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    6.5 mm
Round Tube Insert 27.0 mm 1.0 mm- 3.0 mm Grey LDPE - PIR

20775148

Price Range
£ 0.2485 - £ 0.2237

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 34.0 mm 1.0 mm- 3.0 mm White LDPE - PIR

20775520

Price Range
£ 0.0641 - £ 0.0577

Stock Levels
Request the lead time here
Attributes
  • D
    34.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 38.0 mm 1.0 mm- 3.5 mm White LDPE - PIR

20775650

Price Range
£ 0.0664 - £ 0.0598

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 43.0 mm 2.0 mm- 2.5 mm White LDPE - PIR

20775957

Price Range
£ 0.0833 - £ 0.0749

Stock Levels
Request the lead time here
Attributes
  • D
    43.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 165.0 mm 3.2 mm 7.5 mm White LDPE

20777326

Price Range
£ 2.434 - £ 2.1906

Stock Levels
Request the lead time here
Attributes
  • D
    165.0 mm
  • H1
    6.0 mm
  • h
    34.0 mm
  • Minimum Wall Thickness
    3.2 mm
  • Maximum Wall Thickness
    7.5 mm
Round Tube Insert 32.0 mm 2.5 mm- 5.0 mm White LDPE - PIR

20775407

Price Range
£ 0.0607 - £ 0.0546

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 32.0 mm 2.5 mm- 5.0 mm Grey LDPE - PIR

20775391

Price Range
£ 0.0607 - £ 0.0546

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Round Tube Insert 25.0 mm 1.0 mm- 3.0 mm White LDPE - PIR

20775124

Price Range
£ 0.0338 - £ 0.0304

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 38.0 mm 1.0 mm- 3.5 mm Grey LDPE - PIR

20775643

Price Range
£ 0.0664 - £ 0.0598

Stock Levels
Request the lead time here
Attributes
  • D
    38.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 80.0 mm 1.5 mm 3.0 mm White LDPE - PIR

20776701

Price Range
£ 0.2791 - £ 0.2512

Stock Levels
Request the lead time here
Attributes
  • D
    80.0 mm
  • H1
    4.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 20.0 mm 1.0 mm- 2.5 mm White LDPE - PIR

20774868

Price Range
£ 0.034 - £ 0.0306

Stock Levels
Request the lead time here
Attributes
  • D
    20.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 50.0 mm 1.0 mm- 2.5 mm White LDPE - PIR

20776237

Price Range
£ 0.0977 - £ 0.0879

Stock Levels
Request the lead time here
Attributes
  • D
    50.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 27.0 mm 1.0 mm- 3.0 mm White LDPE - PIR

20775155

Price Range
£ 0.2485 - £ 0.2237

Stock Levels
Request the lead time here
Attributes
  • D
    27.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Round Tube Insert 24.0 mm 1.0 mm 2.5 mm White LDPE

20777333

Price Range
£ 0.0549 - £ 0.0494

Stock Levels
Request the lead time here
Attributes
  • D
    24.0 mm
  • H1
    5.0 mm
  • h
    11.5 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Round Tube Insert 65.0 mm 1.5 mm 3.5 mm White LDPE - PIR

20776527

Price Range
£ 0.2075 - £ 0.1868

Stock Levels
Request the lead time here
Attributes
  • D
    65.0 mm
  • H1
    5.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Round Tube Insert 85.0 mm 1.5 mm 4.0 mm Grey LDPE - PIR

20776718

Price Range
£ 0.3301 - £ 0.2971

Stock Levels
Request the lead time here
Attributes
  • D
    85.0 mm
  • H1
    6.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 95.0 mm 1.5 mm 4.0 mm White LDPE - PIR

20776893

Price Range
£ 0.7025 - £ 0.6322

Stock Levels
Request the lead time here
Attributes
  • D
    95.0 mm
  • H1
    6.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    4.0 mm
Round Tube Insert 80.0 mm 1.5 mm 3.0 mm Grey LDPE - PIR

20776688

Price Range
£ 0.2791 - £ 0.2512

Stock Levels
Request the lead time here
Attributes
  • D
    80.0 mm
  • H1
    4.0 mm
  • h
    21.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm