Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

DIN

 (69 product groups)


Quarter Turn Lock

This Quarter Turn Lock is vibration proof and suitable for left and right hand. The opening of the lock is only possible by pushing and rotating the driver with the key.This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications and is to be used  16.5 x 19.0 mm cut out.

Series Code :SR5007

Quarter Turn Locks - Easy Fixing

The Easy Fixing Quarter Turn Lock is easily fitted into a 20.2 x 22.2 mm cut out and secured with the help of a clip. It is suitable for left and right hand. The internal spring provides a 1.5 mm torsion and it can be used for panel thickness from 0.8 to 2.0 mm.

Quarter Turn Slam Shut Latches

This range of Quarter Turn Locks are fitted with a cam that lifts and returns when the door is closed. The range proposes a left hand or a right hand with a 5 mm double bit head driver.

Quarter Turn Spring Latches

Quarter Turn Latches with spring are ideal for use on electrical cabinets and enclosures. Seven head styles and six grip ranges are available, as well as two material options (stainless steel and die cast zinc alloy), in a choice of finishes. The variations are wide ranging for this product.

  • IP65 rated
  • Finishes include; stainless steel, black powder coated or chrome plated..

Customers might also be interested in our range of O-ring Seals, available to purchase separately.

Recessed Pipe Caps

Recessed Pipe Caps protect pipe bevel edges, and interior walls from corrosion and damage. Can be used with crane hooks to move pipes during storage and transit. Resistant to temperatures ranging from -30C up to +60C.

  • Recessed Caps help protect pipe bevel edges and internal walls from corrosion and damage. They are able to accept crane hooks for the moving of pipes during storage, transit and laying.
  • Suitable for a range of DIN Pipe Specifications: from DN 150 up to DN 1000.
Material: LDPE, PE Colour: Black, Yellow Series Code: SR1370, SR1371

Retaining Washers

A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.

This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.

These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.

The range includes material options that provide corrosion, abrasion and chemical resistance.

  • Materials: Polycarbonate (PC), Polyamide 6.6 (PA) and High Density Polyethylene (HDPE)
  • Colour: Natural

Ribbed Pipe End Caps

Ribbed Pipe End Caps keep dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Masks areas during painting processes. Can resist temperatures up to 79.4C.

  • It protects from dirt, dust or debris.
  • Designed for plumbing, HVAC, and industrial applications.
  • It can withstand a maximum temperature of 79.4C.
Material: LDPE - PIR Colour: Red, Yellow Series Code: SR1387

Ribbed Pipe-End Plugs

Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.

The are ideal for mechanical and engineering applications in a wide range of industries.

  • Two designs, each with flexible ribs in varying sizes to accommodate drill pipe schedules.
  • Designed to seal the ends of pipes and tubes securely.
  • Ideal for mechanical and engineering use.
Material: LDPE - PIR, LDPE Colour: Blue, Red, Black Series Code: SR1069, SRILUPE, SR1171, SRILUH, SRPAR

Ribbed Pipe-End Plugs PCR

Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRILUPCR

Round Feet Ferrules - Tapered

Tapered Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

Material: PVC, NylonColour: White, Black, Natural

Socket Head Cap Screws - Plastic Standard Head

These Socket Head Cap Screws - Plastic Standard Heads are fasteners utilised in various applications that require a secure and non-metallic connection. These screws have a hexagonal socket in the head and a standard head shape.

It has high corrosion resistance, making it suited for use in settings where moisture, chemicals, or other corrosive substances are present. Furthermore, the plastic head is non-conductive, making it excellent for electrical shielding applications. This feature guards against the screws generating electrical shorts or interfering with sensitive electronic components.

It is easy to install using a regular hex key or Allen wrench. Commonly used in industries such as electronics, automotive, and furniture manufacturing. They are especially suitable in situations that need a non-metallic connection since the plastic head protects sensitive or polished surfaces.

Standard Hex Nuts - Metal

Standard Hex nuts are one of the most common nuts available. Used with anchors, bolts, screws, studs, threaded rods and on any other fastener that has machine screw threads. They are often purchased with Single Wave Spring Washers by our customers.

Standard Hex Nuts - Plastic

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Standard Size Pipe Caps

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

T-Bolt Hose Clamps

T-Bolt Hose Clamps are designed to connect pipes and hoses that require a tight, leakproof seal at high pressures. Features a strong structure with full bushings. Contains a bridge, robust rings and three-point welds for strength and security. The raised bolt head makes tightening easier.

  • Designed for fastening pipes and hoses at high pressures that demand a tight, leakproof seal
  • Are long-lasting and resistant to corrosion and wear.
  • Ideal for industrial machines, off-road equipment, agricultural irrigation and machinery, and heavy duty vehicles.
Material: Stainless steel AISI 304/W4, Stainless steel AISI 430/W2 Colour: Natural Series Code: SR6122, SR6101

Thick Door Quarter Turn Latches - Wing Knob

Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges

Series Code :SR5523

Toothed Lock Washers - External

Our Locking Washers are made from metal, with either a stainless steel or zinc plated finish. These External Tooth Lock Washers have been developed for locking screws, bolts and nuts in place, and offer ideal prevention for the loosening of PCB spacers caused by vibrations.The Tooth Lock Washer, also known as an Electrical Contact Washer, has tooth-like serrations on the external diameter that help the toothed washer prevent bolted joints from loosening, through the use of friction.Our stainless steel toothed washers offer good corrosion and wear resistance. The zinc plated external tooth washer option, is ideal for applications where a high mechanical strength is needed. The lower material cost makes it an alternative to brass, when conductivity is not a critical issue. Zinc plating provides a professional finish and is RoHS compliant.

  • DIN rated
  • Compatible Screw Sizes: M2 and M3.

Wide Flange Ribbed Pipe-End Plugs PCR

Wide Flange Ribbed Pipe End Plugs effectively protect the internal wall, of pipe and tube ends, against contaminants such as dirt, dust and corrosion. Features a push-fit design, the plug has wide ribs to fit tightly by applying soft pressure against the internal wall, and allow it to adapt to a wider range of wall thicknesses.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Black Series Code: SRILUHPCR

Wing & Fly Nuts - Plastic Wing Nuts

Wing Nuts, also known as Wingnut or a Butterfly Nut, is a type of nut; which similarly to Fly Nuts, has two thumb tabs (or wings) on either side. This means the wing nut can be fastened or removed by hand, with no requirement for tools. The tabs offer extra grip, making this process easy and quick.

Our wingnuts comprise of Plastic Wing Nuts made from Nylon 6/6 that are natural in appearance.

The Plastic Wing Nut range is available in various thread sizes, including; M3, M4, M5, M6, M8, M10 nd M12.

  • of 3