Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Plastic Snap Fit Insulating

 (8 product groups)


PCB Edge Locking Supports - Snap In

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

Anti Rotation PCB Supports

This PCB Support range holds the board by it's edge, minimising the spaced required,. They are available with or without a locking nose to provide extra holding strength.

Reverse Locking PCB Supports

These reverse mount supports are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of the support, where the PCB rests comes in four options: Snap-fit, Bayonet, Arrowhead and Flat rest.

Series Code :SR2749

PCB Corner Edge Locking Supports

Bundle easily slides in and out. Quickly and easily mounted with an adhesive base. They come in seven different sizes for various bundle diameters. UL94 V-0 rated PVC with an acrylic adhesive.

PCB Support Pillars - Reverse Locking/Edge Holding

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

PCB Support Pillars - Touch Control

The standard snap lock support is ideal for quick assembly in PCB stacking applications. The integrated spring allows for flexing of the top panel and is suitable for touch control panels.

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

Series Code :SR2758

Hexagonal Threaded Supports

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.