Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Standoff Cable Clamp

 (4 product groups)


Cable Clamps - Snap In Mount, Standoff, Webbed

These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors. They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.

They are snap-lock and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.

  • Material: PA, Nylon
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clamps - Fir Tree Mount, Hinged Locking Top

Hinged Locking Clamp is ideal for holding corrugated or convoluted tubing and other bundles.

An internal rib spans the diameter of the clamp and provides a firm grip. This ribbed design helps accommodate a wide range of panel thickness and can be applied to a variety of materials. A firm grip is further ensured by the large, contoured base, which offers all-round stable mounting.

The top of the clamp features a hinge mechanism that is releasable. This allows tubes, wires and cables to be easily removed or added to the clamp. It also allows for convenient maintenance and bundle re-routing.

These clamps have corrosion, vibration and abrasion resistance.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V2 flame rated.

Standoff Cable Clips

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Cable Clamps - Hinged Locking

Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.

How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.

The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options