Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Kyltti-, lippu- ja julistenäyttö

 (9 Tuotteet)


Asiakirjapitimet

Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.

  • Material: ABS, Polystyrene
  • Colour: Grey

Esittelypidikkeet

Display Holders are available with or without an adhesive base to hold print materials for marketing and other displays effectively. It is easy to install and remove, as well as being durable and long-lasting. It is designed to hold brochures, flyers, and promotional materials. Keeping them organised and displayed beautifully.

  • Material: PVC, Steel, Plastic, PP, ABS, Polystyrene, Acrylic, PET
  • Colour: Clear, White, Natural

Hyllyn tietoliuskat

Shelf Data Strips attach to shelf edges to display pricing, details, and special offers. These Data Strips enhance product detail visibility in retail environments and promote merchandise in an organised manner.

It is easy to use, versatile, and customisable. It helps keep shelves organised, provide information and promote products.

  • Material: PVC, Acrylic
  • Colour: Clear

Hyllynreunojen etanaklipsit

Snail Clips promote special pricing and detailed information by clipping securely onto shelving. The range features different mounting options, including some with an adhesive strip on the front to mount promotional materials and special offers easily.

It is used in retail stores, trade shows, and display signage, such as price tags (tag is not included), shelf labels and store hours. It is easy to install and remove.

  • Material: PC

Hyllynreunojen lippukiinnikkeet

Shelf Edge Ticket Fixings promote special pricing and detailed information by hanging out from shelf edges, with the tag not included. These fixings call attention to specific products in retail environments for added promotion.

It is easy to use, versatile and the material makes them durable. It helps to keep shelves organised and provide information. It can be used in a variety of retail settings, including grocery stores, convenience stores, and department stores.

  • Material: PVC, PP, LDPE
  • Colour: Clear, Natural

Kylttipidikkeet

Sign Stand Offs create a space between the wall and mounted print materials to add dimension to a display or sign. These stands are available in plastic or metal to create an attractive 3D effect.

It is ideal for mounting signs, display panels, and other items at a fixed distance from a surface. It increases the visibility of your signs and prevents damage to your walls. It is easy to install and remove, secure and durable.

  • Material: Stainless Steel, Aluminium, Brass, ABS
  • Colour: Natural, Silver, Chrome, Black, Grey, White

Läpinäkyvät ripustusjouset hyllyihin

Shelf Wobblers are designed to hang from a shelf or display and feature a printed message, image or cardboard. This help keep shelves stable and secure and increase the visibility of products and promotions. It can be used for retail, grocery, or convenience store applications.
 
Depending on exactly what you are looking for, you will find these types of Shelf Wobblers:

  • Twist Shelf Wobbler with self-adhesive pads and capable of being twisted.
  • Transparent Shelf Wobbler to give the impression that your materials float.
  • Spring Shelf Wobbler to create movement.
  • Fixed Shelf Wobbler with self-adhesive pads made to make your materials stand out.
 
  • Material: PP, PP;Metal, Aluminium, PET
  • Colour: White, Natural, Clear

T-pikakahva

Display grips have internal teeth to hold print materials securely for marketing and other displays, but the tag is not included. The flexible material has the capacity to accommodate varying print thicknesses. It features a T-shape design and helps to organise items as well as secure them.

  • Some of them feature a self-adhesive base, while others do not. Its system allows for quick and easy installation and provides secure fastening. It is used in a wide variety of machinery, such as CNC machines, lathes, and milling machines.

  • Material: PVC, PS, PA, PE, PP
  • Colour: Clear, White, Natural, Yellow, Red, Grey, Green, Orange

Vaijerikiskolliset lippukiinnikkeet

Wire Rail Ticket Fixings promote special pricing and detailed information by hanging from wire display structures, but not including the displayed tag. These fixings call attention to specific products in retail environments for added promotion.

It is used in retail, office, event and other environments where information needs to be displayed. It is easy to install, provides a secure stand and has a parallel or vertical orientation display for your applications.

  • Material: PVC