Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nailon Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Lungime sub cap | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0843 RON - 0,104 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1198 RON - 0,1479 RON | Solicitați termenul de livrare aici a> |
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1256 RON - 0,1551 RON | 426 În stoc |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,149 RON - 0,184 RON | Solicitați termenul de livrare aici a> |
0.079 in
2.0 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1065 RON - 0,1315 RON | 900 În stoc |
0.055 in
1.4 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1534 RON - 0,1894 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,8327 RON - 1,028 RON | Solicitați termenul de livrare aici a> |
0.098 in
2.5 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1736 RON - 0,2143 RON | 17092 În stoc |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Natural
|
Nailon 6/6
|
|
0.48 in
12.2 mm
|
||
| 0,1369 RON - 0,169 RON | Solicitați termenul de livrare aici a> |
0.031 in
0.8 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1474 RON - 0,1821 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nailon 6/6
|
|
0.244 in
6.2 mm
|
||
| 0,1474 RON - 0,1821 RON | Solicitați termenul de livrare aici a> |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nailon 6/6
|
|
0.244 in
6.2 mm
|
||
| 1,6758 RON - 2,3706 RON | Solicitați termenul de livrare aici a> |
0.126 in
3.2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1954 RON - 0,2413 RON | 217 În stoc |
0.126 in
3.2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,099 RON - 0,1223 RON | Solicitați termenul de livrare aici a> |
0.059 in
1.5 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1104 RON - 0,1363 RON | Solicitați termenul de livrare aici a> |
0.059 in
1.5 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1088 RON - 0,1343 RON | Solicitați termenul de livrare aici a> |
0.051 in
1.3 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,8882 RON - 1,3679 RON | 1000 În stoc |
0.059 in
1.5 mm
|
|
Negru
|
Nailon 6/6
|
|
|
||
| 0,8125 RON - 0,8125 RON | 4005 În stoc |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nailon 6/6
|
|
0.398 in
10.1 mm
|
||
| 0,6623 RON - 0,8125 RON | 71000 În stoc |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Natural
|
Nailon 6/6
|
|
0.181 in
4.6 mm
|
||
| 0,6609 RON - 0,8125 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nailon 6/6
|
|
0.236 in
6.0 mm