Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nailon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nailon Culoare: Natural, Negru Standard de inflamabilitate a materialului: , UL94 V-2, UL94 V-0, UL94 HBCod Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
Utilizați filtrele sau opțiunea de căutare de mai jos pentru a găsi ceea ce căutați
| Interval de preț | Disponibilitate | Înălțime flanșă | Diametru exterior minim | Culoare | Material | Lungime sub cap | Diametru exterior maxim | Cumpără | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1865 RON - 0,2302 RON | 900 În stoc |
0.047 in
1.2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1369 RON - 0,169 RON | Solicitați termenul de livrare aici a> |
0.079 in
2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1092 RON - 0,1349 RON | Solicitați termenul de livrare aici a> |
0.046 in
1.2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1658 RON - 0,2047 RON | 1000 În stoc |
0.047 in
1.2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1658 RON - 0,2047 RON | Solicitați termenul de livrare aici a> |
0.046 in
1.2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1931 RON - 0,2384 RON | Solicitați termenul de livrare aici a> |
0.062 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1092 RON - 0,1349 RON | Solicitați termenul de livrare aici a> |
0.062 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,2162 RON - 0,2669 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,2037 RON - 0,2515 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1506 RON - 0,1859 RON | Solicitați termenul de livrare aici a> |
0.046 in
1.2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1658 RON - 0,2047 RON | Solicitați termenul de livrare aici a> |
0.062 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,3703 RON - 0,4571 RON | Solicitați termenul de livrare aici a> |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,2895 RON - 0,3575 RON | Solicitați termenul de livrare aici a> |
0.047 in
1.2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1764 RON - 0,2177 RON | 400 În stoc |
0.062 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,8963 RON - 1,1066 RON | Solicitați termenul de livrare aici a> |
0.187 in
4.7 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,8045 RON - 0,9932 RON | Solicitați termenul de livrare aici a> |
0.125 in
3.2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,2384 RON - 0,2943 RON | 500 În stoc |
0.063 in
1.6 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,1759 RON - 0,2172 RON | Solicitați termenul de livrare aici a> |
0.079 in
2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,2692 RON - 0,3323 RON | Solicitați termenul de livrare aici a> |
0.046 in
1.2 mm
|
|
Natural
|
Nailon 6/6
|
|
|
||
| 0,3769 RON - 0,4654 RON | 4000 În stoc |
0.075 in
1.9 mm
|
|
Natural
|
Nailon 6/6