Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Oțel Șuruburi de asamblare și de strângere

 (1 Produsul)


Șuruburi de asamblare - metalice

The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • It offers superior strength, durability, and excellent resistance to wear and tear.
  • It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver.
  • Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
Material: Oțel Culoare: Placată cu alamă, Negru, Placat cu nichel Cod Serie: