Meniu Caută
Solicitare cotație

Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.

Plastic Adeziv Cleme pentru cabluri cu distanţier Roți de mână

 (1 Produsul)


Cleme de cablu ajustabile

These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.

They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.

Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.

  • It organise and secure cables.
  • Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.
  • Used in construction to secure electrical wires, manufacturing, and office.
Material: PA, PA66 Culoare: Natural, Negru Standard de inflamabilitate a materialului: UL94 V-0, UL94 V-2Cod Serie: , SRWAC