Pentru volume mari și produse personalizate, adăugați produsele în coș și faceți clic pe Solicitare cotație saucontactați-neiar noi vă vom răspunde în termen de 2 zile lucrătoare.
(10 Produse)
These Adjustable Cable Clamps are used in various applications to organise and secure cables. They keep wires in place, keeping them from tangling, being damaged, or posing a threat.
They are long-lasting and resistant to wear and tear, as well as reducing cable stress. Easy to use and install by pushing in, and the adjustable clip is adaptable enough to accept a variety of wire sizes.
Most do not come with an adhesive backing; however, they can be purchased separately if needed. Commonly used in construction to secure electrical wires, manufacturing, and office.
Clemele duble pentru cabluri și țevi permit crearea traseului pentru un tub/o conductă de 25,0 mm și pentru două mănunchiuri de cabluri separate, fiecare cu diametrul de maximum 6,0 mm.
Este folosită pentru a fixa cabluri și țevi pe un panou cu bucșă ghimpată.
Tieto káblové svorky majú uzamykateľný vršok s pántom. Najprv sa kábl(e) umiestnia do stredu svorky a potom sa ponad káble umiestni sklápací vršok. Nožičky svoriek sa umiestnia do dvoch montážnych otvorov. Zaistený vršok svorky udržiava káble s pomocou dvoch skrutiek. Dotiahnutím skrutiek sa roztiahnu nožičky svorky, čím udržia svorku na mieste bez potreby použitia matice. To znamená, že nie je potrebný prístup zo spodnej strany dosky.
Dištančné káblové príchytky s bočným vstupom udržujú káble bezpečne na mieste. Majú miskovitú základňu, ktorá zvyšuje ich stabilitu a zároveň úplne zakrýva montážny otvor.
Káble sa vkladajú do aplikácií z bočnej strany svorky, čo je vhodné pre priestory s nedostatkom miesta. Rôzne výšky rozpierok zdvihnú káble od ostatných komponentov.
These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors.
They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.
They are snap-lock and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Bezpečne drží zvlnené/špirálovité trubice alebo iné zväzky káblov. Vnútorná lamela pozdĺž vnútorného priemeru svorky zabezpečuje tesné uchytenie. Uvoľniteľná západka pre pohodlnú obsluhu. Lamelové upevnenie vyhovuje širokej škále hrúbok panelov
Dištančné káblové spony poskytujú bezpečné a jednoduché upevnenie, sú ideálnym riešením uchytenia káblov pre množstvo zariadení. Zakaplávacia základňa uľahčuje montáž a zamykanie príchytky zvyšuje úroveň zabezpečenia.
Náš sortiment lúčových ručných koliesok poskytuje pákové držanie pre polohovanie a nastavenie na stroji a vybavení. Výber z technopolymérového materiálu ponúka odolnosť voči olejom a mazivám, ktoré sa často vyskytujú v ich pracovnom prostredí. Na zvýšenie bezpečnosti je tento rad vybavený rôznymi typmi manévrovacích rukovätí.
Ovládacie gombíky matice majú vrúbkovaný okraj, ktorý poskytuje maximálny a pohodlný úchop. Tieto pevné tvarované otočné gombíky sú odolné voči nárazu a chemikáliám a zabezpečujú uhladený vzhľad.
Naše rukou doťahovateľné zaslepené skrutky a matice sú vhodné pre množstvo rôznych aplikácií, od kovových výrobných zariadení až po predajné vitríny, dostupné v rôznych typoch a veľkostiach. Tvarovaná hlava s ľahkých uchopením.
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina
Din păcate, sesiunea dvs. a expirat ca urmare a inactivității. Pentru a continua, conectați-vă sau reîncărcați pagina