Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Cable Wrap Draw Latches & Keepers

 (8 products)


Adjustable Draw Latch - with Keeper

Adjustable Latches made in Stainless Steel are available and are designed to securely pull and lock two components together. They are operated by hand and are quick and easy to use. They are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. There are 4 different types available and type 4 is for use with a padlock

Cable Wraps - Spiral

A lightweight and protective wrap which provides a cost-effective hose and cable protection.

Draw Latch with Keeper

Draw Latches and Keeper with a flexible, over-centre design. It benefits from a low profile; the keeper is concealed and fixed under the latch to aid this design feature.

Screw mounted design. The range includes options with a non-corrosive rubber handle.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Colours: Black and Grey

Draw Latches

Drawer Latch that features a smooth surface and provides a pleasing finished appearance. The latch is hand-operated and easy to use.

They latch features a design that operates courtesy of a draw hook and includes a keeper plate.The latch securely pulls two components together and lock by pushing the latch over its centre.

Light duty when compared to Wire Latches (sold separately); this latch range is ideal for use on small containers, metal boxes and light industrial cleaning machines.

  • Material: Stainless Steel

Link Lock with Keeper

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

Side Spring Draw Latches with Keeper

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

Slit Harness Wrap

This Cable Wrap is crush resistant and is a tough durable protection for cable looms. It protects against damage and wear without restricting its flexibility. It is easy to install with a special tool.

Wire Loop Draw Latch & Strike

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Catch and Strike operation.

The catch and strike components must be ordered separately. They are ideal for light duty applications and include non-adjustable options.

  • Material: PVC and Stainless Steel
  • Colour: Natural
  • Finish Options: Stainless Steel and Polished