Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.
2 Way Fixed Panel Formers can join two display panels, signs, and other applications securely using internal teeth at 60, 90 or 180 degrees or as a straight connector. It also prevents the panels from coming loose, providing a secure connection.
It is easy to use, and used in industries such as construction, retail, and point of display. Their material blends into displays of any colour for a neat finish.
Anti Rattle Rings help prevent vibration on telescopic tubes that often rattle when fitted.
These rings help optimise performance of the tubes; reducing wear and tear that continued vibration may cause. They will also assist in noise prevention. In addition, the rings cover the connection and provide a neat finished appearance to your assembly.
Binder rings are durable, multi-purpose rings that snap securely into place to hold items together. Ideal for holding multiple pieces of print material, binding samples or creating sample holders for point-of-display.
Banner hangers are used to hang banners securely on shelves. It is magnetic, and the hanger arm can be adjusted to customised angles. Thanks to their adjustable arm, these hangers can be used to hang banners or other large signage.
It has hooks that can be moved along the hanger to accommodate printed display materials.
These ribbed Bottle Adapter Plugs, also known as Dispensing Plugs, are a reliable and secure way to pour liquids or other substances. When put into the bottle, the ribbed construction of these plugs assures a secure and leak-proof fit. Spills, leaks, and contamination are all prevented by this tight seal.
The ribbed textures provide a firm grip, reducing the risk of an accident or waste. Used in medical devices, industrial equipment, and food and beverage applications.
Container Lids are an important component of any storage or packaging solution, offering a secure and protected cover for various containers. These lids are designed to fit securely over container openings, keeping the contents safe, fresh, and contamination-free.
They are simple to install and remove as a snap-on lid, requiring no additional equipment and providing a tight fit to prevent leaks or spillage. Ideal for small components and pastes in various applications such as food and beverage, medical, and automotive.
These Small Containers are meant to be used with the matching container lid (sold separately) to show whether or not a container has been opened or tampered with. Its sturdy structure is intended to give maximum security when storing and travelling.
It has a tamper-evident seal, offering clear visual evidence of tampering efforts. Any unauthorised opening or tampering will cause the seal to break or show apparent evidence of damage once applied, guaranteeing that any tampering efforts are promptly recognised. It can be used in various applications, including food safety, beverages, or any liquid, logistics, and healthcare.
Small storage containers that are ideal for storing small component objects, and other substances such as natural solids, liquids or pastes. They are commonly used in bioscience and medical applications, and can be used in food processing and catering applications too.
This range features cylindrical flat-bottom tubes that are supplied with a secure lid, and round containers that are supplied without a secure lid. Compatible container lids can be purchased separately, from our range of snap-fit container lids, to ensure a secure storage solution.
Various material options are available in a broad range of sizes to suit your project requirements.
These Detergent Caps are a must-have for dispensing and measuring detergent. It is designed to resist the rigours of daily use, and its durability ensures the item's lifespan.
They create an airtight seal with a clip on lid to prevent detergent or any other liquid from pouring out, and the caps are simple to remove and replace without using additional tools. It can also help you determine how much detergent you need for each use. As a result, it is frequently utilised in all-purpose cleaning containers.
Display Holders are available with or without an adhesive base to hold print materials for marketing and other displays effectively. It is easy to install and remove, as well as being durable and long-lasting. It is designed to hold brochures, flyers, and promotional materials. Keeping them organised and displayed beautifully.
Document Holders provide a place to contain documentation that needs to be easily accessible on machinery covers, electrical panels, and similar applications. Holders are supplied with self-adhesive strips and screw mount for quick attachment. They are adaptable to A4 and A5 documents and ensure that they are easy to access yet well-preserved.
Kaksipuolinen teippi on alan suosikki myyntipiste-esittelyjen ja kylttien kiinnitykseen. Joustava vaahtomuovi täyttää raot, joten sillä voi kiinnittää epäsäännöllisiä pintoja. Erittäin aggressiivinen kumiliimamme suunniteltiin kiinnittämään monia erilaisia pintoja, kuten aaltopahvi, lastulevy, puu, matalan pintaenergian muovit, jauhepinnoitetut materiaalit, UV-pinnoitteet.
Remo Two on kaksipuolinen vaahtomuoviteippi, joka on irrotettavissa molemmin puolin. Tekniset tiedot: Liima: irrotettava liimapinta molemmilla puolilla (ei suositella käyttökohteisiin, joissa se altistuu suoralle UV-valolle); Kohteen lämpötila: 65F - 100F; Käyttölämpötila: -20F - 150F; Pitovoima: 1/2 lb per 1 neliötuumaa teippiä. Tarkoitettu käytettäväksi vain kerran; Käyttökohteet: Mainos- ja väliaikaiset kyltit Kuluttajapakkaukset. Kertakäyttöinen mainosgrafiikka. Kuvista irralliset sarjat
Dubl Kote Acrylic on monipuolinen kaksipuolinen vaahtomuoviteippi, jonka molemmat puolet on pinnoitettu akryyliliimalla. Se sopii erinomaisesti manuaaliseen tai automaattiasennukseen. Joustava rakojen täyttöön ja mukautuva epäsäännöllisten pintojen kiinnitykseen. Akryyliliimat ovat UV-kestäviä, ja niillä on hyvä pehmenemisen kesto. Tekniset tiedot: Liimauslämpötila: 65F - 100F Käyttölämpötila: -20F - 175F Kohteet. Kyltit, ulkokyltit, päätysuojat, päätykappaleet, ilmanraikastimet, suojakehykset, kevyiden peilien kiinnitys
Dubl Kote on monipuolinen kaksipuolinen vaahtomuoviteippi, jonka molemmat puolet on pinnoitettu kumiliimalla. Se sopii erinomaisesti manuaaliseen tai automaattiasennukseen. Joustava rakojen täyttöön ja mukautuva epäsäännöllisten pintojen kiinnitykseen. Suunniteltu kiinnittämään monia erilaisia pintoja, kuten aaltopahvi, puu, jauhepinnoitetut materiaalit, lasi ja matalan pintaenergian muovit. Tekniset tiedot: Liima: kumipohjainen pysyvä molemmilla puolilla (ei suositella käyttökohteisiin, joissa se altistuu suoralle UV-valolle); Kohteen lämpötila: 65F - 150F; Käyttölämpötila: -20F - 150F; Pitovoima: 1 lb per 1 neliötuumaa teippiä. Käyttökohteet. Tilapäiset, puolikiinteät ja kiinteät esittelytelineet, muovien kuumapuristus, johtojen hallinta, kyltit, päätysuojat, päätykappaleet, kuviopintojen kiinnitys.
These Hook & Loop Hook Rolls are made of a strip of hooks that can be cut to any length, allowing for flexibility and customisation. The fastener's hook side attaches to loop surfaces, forming a secure and dependable connection. It has a high initial tack and a strong adhesion.
The rolls may be precisely customised by cutting them to the appropriate length using scissors or a utility knife. Hook fasteners may secure various things, including cables, wires, tools, and cloth. The hooks' firm grasp guarantees a tight hold.
Its adhesive makes it simple to install. It withstands application temperatures ranging from 18C to 38C to service temperatures ranging from -20C to 65C. Used in various applications, including sample books, POP displays, exhibitions, enclosures, packaging, and binders.
Snail Clips promote special pricing and detailed information by clipping securely onto shelving. The range features different mounting options, including some with an adhesive strip on the front to mount promotional materials and special offers easily.
It is used in retail stores, trade shows, and display signage, such as price tags (tag is not included), shelf labels and store hours. It is easy to install and remove.
Shelf Supports are designed to hold shelves securely in place. Commonly used in retail displays, the plastic supports are ideal for use in glass display units and cabinets.
The supports easily plug in thanks to the spigot mount design. They act like a bracket, bearing the weight of and providing support to both ends of a shelf. Assembly is quick and easy.
Different shelf support types available, including dowels and shelf bearers.
Shelf Support is ideal for use on a glass shelf and other shelving displays. It has an attractive finished appearance. It features an integrated spigot mount design.
Adjustable Poster Holders designed to securely hold and display posters, banners and other printed materials at conferences or exhibitions. It has two movable top hooks and a bottom part that is weighted to keep the poster straight.
Also in this product group you can find Poster Clips that can be used with poster edging to hang posters in point of display applications. As well as, Poster Edging strip that can be used with poster edge hooks, hanging hooks and ceiling clips (ordered separately).
They are quick and easy to install due to their flexibility.
Double Sided Suction Caps that have a flat, circular design with a suction cup on each side which securely holds, separates and cushions two parallel surfaces.
The design joins clean, flat surfaces without requiring a mounting hole or other fastener.
Ideal for mounting self-hanging displays, which contain a double suction cup. It is sometimes used as a stabiliser for glass table tops.
Remo One on pysyvä/irrotettava kaksipuolinen vaahtomuoviteippi, jossa on erittäin aggressiivista pysyvää liimaa yhdellä puolella ja irrotettavaa liimaa toisella puolella. Irrotettava puoli on merkitty punaisella painetulla taustakalvolla, ja se irtoaa siististi useimmista kovista, kuoriutumattomista pinnoista pitkänkin ajan jälkeen. Tekniset tiedot: Liima: pysyvä kumipohjainen yhdellä puolella, irrotettava liima kiinnityspuolella; Kohteen lämpötila: 65F - 100F Käyttölämpötila: -20F - 150F Pitovoima: 1/2 lb per 1 neliötuumaa teippiä. Tarkoitettu käytettäväksi vain kerran; Käyttökohteet: Mainos- ja väliaikaiset kyltit. Väliaikaiset ja pysyvät näyttelytelineet. Kertakäyttöiset mainontagrafiikat. Mainosefektit tai ripustusjouset.
Remo One on kaksipuolinen vaahtomuoviteippi, jossa on erittäin aggressiivista pysyvää liimaa yhdellä puolella ja irrotettavaa liimaa toisella puolella. Irrotettava puoli on merkitty punaisella painetulla taustakalvolla, ja se irtoaa siististi useimmista kovista, kuoriutumattomista pinnoista pitkänkin ajan jälkeen. Tekniset tiedot: Liima: Pysyvä kumiliima yhdellä puolella, irrotettava liima asennuspuolella. Kohteen lämpötila: 65F - 100F Käyttölämpötila: -20F - 150F Pitovoima: 1/2 lb per 1 neliötuumaa teippiä. Tarkoitettu kertakäyttöiseksi. Käyttökohteet. Mainos- ja tilapäiset kyltit, tilapäiset ja kiinteät esittelytelineet, kertakäyttöiset mainoskuvat, mainosefektit ja ripustusjouset, lyhyitä rullia kannattaa sisällyttää kaikenlaisten mainos- ja tilapäisten kylttien pakkauksiin.
Paksuja kaksipuolisia vaahtomuovityynyjä, joissa on molemmilla puolilla liimaa, voidaan käyttää pysyvän 3-D-vaikutuksen luomiseen. Erittäin aggressiivinen kumiliimamme suunniteltiin kiinnittämään monia erilaisia pintoja, kuten aaltopahvi, lastulevy, puu, matalan pintaenergian muovit, jauhepinnoitetut materiaalit, UV-pinnoitteet. Tekniset tiedot: Liima: kumipohjainen pysyvä molemmilla puolilla (ei suositella käyttökohteisiin, joissa se altistuu suoralle UV-valolle); Kohteen lämpötila: 65F - 100F; Käyttölämpötila: -20F - 150F; Käyttökohteet. Kevyet kohteet tai rakojen täyttö. Lisää 3-D-vaikutusta. Auttaa näyttelytelineitä pysymään. Pop Out
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa
Valitettavasti istuntosi katkaistiin toimettomuuden takia. Kirjaudu uudelleen sisään tai lataa sivu uudelleen, jotta voit jatkaa