Valikko Haku
Pyydä tarjous

Halutessasi suuria määriä tai mukautettuja tuotteita, lisää ne ostoskoriin ja klikkaa Pyydä tarjous tai ota meihin yhteyttäniin vastaamme Sinulle kahden arkipäivän kuluessa.

Teräs Ruuvit

 (13 Tuotteet)


Kasausruuvit

Confirmat Screws are primarily used for the easy assembly and dismantling of panels. Ideal applications include wooden furniture and flat pack assemblies. They feature a hexagonal driver that is compatible with an #3 or #4 Hexagonal Key.

The screw has a deep cutting thread that ensures accurate and close-fitting joints are achieved. The range features M5 and M7 thread size options.

  • Material: Steel
  • Finish: Zinc Plated

Kirjasidontaruuvit - metalli

The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • It offers superior strength, durability, and excellent resistance to wear and tear.
  • It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver.
  • Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
Materiaali: Teräs Väri: Messinkipinnoite, Musta, Nikkelöity Sarjanumero:

Koneruuvit - tasakanta

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Sarjanumero: SR1923

Koneruuvit - upotettava

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB


Series Code :SR1967

Sarjanumero: SR1967

Kuusiokantaruuvit - metalli

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.

It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.

  • Material: SS, MS
  • Colour: Natural
  • DIN Rated

Kuusiokolopultit

Joint Connector Bolts are for use with Joint Connector Nuts and Barrel Nuts, which are available to buy separately. The head size of the bolt and nut match, providing an excellent surface finish on both sides of the assembly.

These bolts are most commonly used for self-assembly and flat-pack furniture. The are easily and quickly applied using an M4 Allen Key (not supplied).

Available in a range of lengths to suit your application.

  • Material: Steel
  • Finish: Zinc Plating


Series Code :SR1585

Sarjanumero: SR1585

Kuusiokoloruuvit - metallinen, vakiopää

Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.

It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.

Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.

Koneruuvit - pinne

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

Koneruuvit - kartio

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Stainless Steel, Mild Steel, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB


Series Code :SR1972

Sarjanumero: SR1972

Pidätinruuvit - Metallinen kuusiokantapää ja kuppipiste

These self-tapping screws with metal hex socket heads and cup points are used to join two or more pieces of material. They are distinguished by their hexagonal head, which can be turned with a hex socket wrench, and their cup-shaped point, which burrows into the material being fastened to prevent the screw from loosening.

The cup point design offers a strong and sturdy attachment by giving a sharp point that bites into the materials. Their self-tapping function removes the need for pre-drilling or tapping, saving time and effort during installation. They have a tensile strength class of 5.8 (500 N/mm2).

A hex socket wrench is required for installation and removal. This is especially useful in applications where screws must be accessible or removed frequently. Used in machine construction, automobile production, and medical device applications.

Ruuvit - kuusiokanta

Nämä olkaruuvit tunnetaan myös olkapultteina. Ne ovat kiinnittimiä, joiden lieriömäinen olake erottaa ruuvin pään kierreosasta. Olae on työstetty tarkkaan toleranssiin, ja se toimii tukipintana kierteen päälle.

Olkaruuveja käytetään tilanteissa, joissa tarvitaan asennustappia, tulppaa, niveltä, akselia tai liukua. Se on jonkin verran magneettinen, luja ja korroosionkestävä, mutta ei hyvin haastavissa olosuhteissa.

Tässä olkaruuvien valikoimassa on kuusiokolokanta, joka mahdollistaa niiden helpon kiristämisen tai höllentämisen kuusiokoloavaimella. Lisäksi niiden pää ei ole sileä, mikä helpottaa tarttumista. Nämä ruuvit soveltuvat elektroniikan, koneiden ja autoteollisuuden käyttökohteisiin.

  • Olake on työstetty tarkkaan toleranssiin, ja se toimii tukipintana kierteen päälle.
  • Helppo kiinnittää tai höllentää kuusiokoloavaimella.
  • Se on jonkin verran magneettinen, luja ja korroosionkestävä.
Materiaali: 303 Ruostumaton teräs, Musta teräs Sarjanumero: SRP0137, SRP0136

Pultit - Kuusiokantaiset

Nämä olkapultit tunnetaan myös olkaruuveina, ja ne ovat kiinniketyyppejä, joissa on sileä olakeosio pään ja ruuvin kierreosan välillä. Olkaosa on valmistettu tarkkaan toleranssiin osien paikantamiseksi, kiinnittämiseksi tai pyörittämiseksi.

Vähentää rasituksen jännityshuippua ja pienentää vahingon tai vian mahdollisuutta. Se on lisäksi kestävä, korroosionkestävä ja epämagneettinen. Se kykenee kestämään suuria kuormia, tärinää ja vaativia olosuhteita.

Sen kuusikulmainen pää tarjoaa mukavan ja vakaan otteen pultin kiinnitykseen ja höllentämiseen. Kuusikulmainen muoto mahdollistaa yksinkertaisen momentin annon avaimella tai hylsyllä, jolloin liitäntä on tiukka ja vankka. Sitä käytetään laajalti eri aloilla, kuten auto- ja muussa teollisuudessa, elektroniikassa ja rakennusalalla.

  • Tämä olkaosa on valmistettu tarkkaan toleranssiin osien paikantamiseksi, kiinnittämiseksi tai pyörittämiseksi.
  • Sen kuusikulmainen pää tarjoaa mukavan ja vakaan otteen pultin kiinnitykseen ja höllentämiseen.
  • Se on kestävä, korroosionkestävä ja epämagneettinen.
  • Se kykenee kestämään suuria kuormia, tärinää ja vaativia olosuhteita.
Materiaali: 303 Ruostumaton teräs, Teräs Sarjanumero: SRP0140.A2, SRP0138.A2, SRP013+C142995, SRP0135, SRP0142.SC, SRP0141.SC, SRP0139, SRP0138.SC

Työntöruuvit - muovinen tuki

Nämä muovisen tuen työntöruuvit on suunniteltu tarjoamaan hallinnoitu tukipinta osille, jotka tulee asemoida ja kiinnittää tarkasti siten, että minimoidaan samalla aksiaalinen liike tai liitospintojen vahingot. Takaa tasaisen ja hallinnoidun liikkeen vähentäen samalla kitkaa ja kulumista.

Ruuvin kääntyessä muovinen tuki kohdistaa painetta koskemaansa pintaan, mikä mahdollistaa hallitun liikkeen tai säädön. Tarjoaa varman ja vakaan kosketuspisteen ja kestää kulumista erittäin hyvin.

Helppo asentaa paineen alaisena; kiinnittää pehmeästi puristamalla tai painamalla kierteisiä karoja, varsia tai pintakäsiteltyjä osia ja asettaa herkempiä osia. Käytetään usein mekaniikan kokoonpanossa, tarkassa instrumentoinnissa, kalibroinnissa ja kohdistuksessa.

  • Tarjoaa hallinnoidun tukipinnan osille, jotka tulee asemoida ja kiinnittää tarkasti.
  • Tarjoaa varman ja vakaan kosketuspisteen ja kestää kulumista erittäin hyvin.
  • Käytetään mekaniikan kokoonpanossa, tarkassa instrumentoinnissa, kalibroinnissa ja kohdistuksessa.
Materiaali: Teräs Sarjanumero: SR34160