Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Materiale: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Colore: Naturale, Nero Standard infiammabilità del materiale: , UL94 V-2, UL94 V-0, UL94 HBCodice Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Altezza flangia | Diametro esterno minimo | Colore | Materiale | Lunghezza sotto la testa | Diametro esterno massimo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|
| 0,143 € - 0,143 € | Richiedi il lead time qui |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Nero
|
25% Glass Filled Nylon 6
|
|
0.217 in
5.5 mm
|
||
| 0,143 € - 0,143 € | 42521 Disponibile - Per maggiori informazioni visita le FAQ |
0.031 in
0.8 mm
|
0.236 in
6.0 mm
|
Nero
|
25% Glass Filled Nylon 6
|
|
0.315 in
8.0 mm
|
||
| 0,1187 € - 0,1444 € | Richiedi il lead time qui |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Naturale
|
Nylon 6/6
|
|
0.28 in
7.1 mm
|
||
| 0,3735 € - 0,3735 € | 5074 Disponibile - Per maggiori informazioni visita le FAQ |
0.079 in
2.0 mm
|
|
Naturale
|
PA
|
|
|
||
| 0,2322 € - 0,2365 € | 10818 Disponibile - Per maggiori informazioni visita le FAQ |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Nero
|
25% Glass Filled Nylon 6
|
|
0.232 in
5.9 mm
|
||
| 0,3429 € - 0,3429 € | 13235 Disponibile - Per maggiori informazioni visita le FAQ |
0.079 in
2.0 mm
|
|
Naturale
|
PA
|
|
|
||
| 0,1926 € - 0,2478 € | 108300 Disponibile - Per maggiori informazioni visita le FAQ |
0.067 in
1.7 mm
|
0.193 in
4.9 mm
|
Naturale
|
Nylon
|
|
0.323 in
8.2 mm
|
||
| 0,0727 € - 0,1157 € | 261 Disponibile - Per maggiori informazioni visita le FAQ |
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
Nero
|
|
|
0.315 in
8.0 mm
|
||
| 0,0263 € - 0,0665 € | 434 Disponibile - Per maggiori informazioni visita le FAQ |
0.079 in
2.0 mm
|
0.248 in
6.3 mm
|
Nero
|
25% Glass Filled Nylon 6
|
|
0.354 in
9.0 mm
|
||
| 0,408 € - 0,4249 € | 19988 Disponibile - Per maggiori informazioni visita le FAQ |
0.177 in
4.5 mm
|
|
Nero
|
25% Glass Filled Nylon 6
|
|
|
||
| 0,16 € - 0,1841 € | 44189 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturale
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
||
| 0,4456 € - 0,4638 € | Richiedi il lead time qui |
0.118 in
3.0 mm
|
0.142 in
3.6 mm
|
Nero
|
25% Glass Filled Nylon 6
|
|
0.315 in
8.0 mm
|
||
| 0,3087 € - 0,3243 € | Richiedi il lead time qui |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Nero
|
40% Glass Filled PPS
|
|
0.28 in
7.1 mm
|
||
| 0,112 € - 0,1557 € | 25492 Disponibile - Per maggiori informazioni visita le FAQ |
0.079 in
2.0 mm
|
0.256 in
6.5 mm
|
Nero
|
|
|
0.472 in
12.0 mm
|
||
| 0,2152 € - 0,2761 € | 97836 Disponibile - Per maggiori informazioni visita le FAQ |
0.13 in
3.3 mm
|
0.311 in
7.9 mm
|
Naturale
|
Nylon
|
|
0.567 in
14.4 mm
|
||
| 0,2337 € - 0,4263 € | 69 Disponibile - Per maggiori informazioni visita le FAQ |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Nero
|
|
|
0.984 in
25.0 mm
|
||
| 0,044 € - 0,0572 € | 4000 Disponibile - Per maggiori informazioni visita le FAQ |
0.059 in
1.5 mm
|
0.15 in
3.8 mm
|
Naturale
|
Nylon 6/6
|
|
0.28 in
7.1 mm
|
||
| 0,16 € - 0,1841 € | 1760 Disponibile - Per maggiori informazioni visita le FAQ |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturale
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
||
| 0,1501 € - 0,16 € | 3933 Disponibile - Per maggiori informazioni visita le FAQ |
0.031 in
0.8 mm
|
0.201 in
5.1 mm
|
Nero
|
25% Glass Filled Nylon 6
|
|
0.276 in
7.0 mm
|
||
| 0,1312 € - 0,139 € | 1364 Disponibile - Per maggiori informazioni visita le FAQ |
0.031 in
0.8 mm
|
0.193 in
4.9 mm
|
Nero
|
25% Glass Filled Nylon 6
|
|
0.276 in
7.0 mm
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare