Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiale: Acciaio inossidabile, Acciaio al carbonio Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Rigidità | Lunghezza totale | Carico a molla a carico massimo | Diametro filo | Altezza approssimativa a compressione massima | Diametro esterno | Materiale (nome esteso) | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,4049 € - 1,5298 € | Richiedi il lead time qui |
0.81 Nmm
0.81 Nmm
|
0.94 in
23.88 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.169 in
4.3 mm
|
0.358 in
9.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4729 € | Richiedi il lead time qui |
11.21 Nmm
11.21 Nmm
|
0.752 in
19.1 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3313 € - 1,4446 € | Richiedi il lead time qui |
0.49 Nmm
0.49 Nmm
|
0.752 in
19.1 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4729 € | Richiedi il lead time qui |
26.44 Nmm
26.44 Nmm
|
0.38 in
9.65 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.272 in
6.9 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,4729 € - 1,6004 € | Richiedi il lead time qui |
2.28 Nmm
2.28 Nmm
|
1 in
25.4 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.264 in
6.7 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,4729 € - 1,6004 € | Richiedi il lead time qui |
0.82 Nmm
0.82 Nmm
|
3 in
76.2 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.602 in
15.3 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,5013 € - 1,6429 € | Richiedi il lead time qui |
6.65 Nmm
6.65 Nmm
|
1.5 in
38.1 mm
|
102.31 N
102.31 N
|
0.063 in
1.6 mm
|
0.665 in
16.9 mm
|
0.48 in
12.2 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | 10 Disponibile - Per maggiori informazioni visita le FAQ |
0.56 Nmm
0.56 Nmm
|
1 in
25.4 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.252 in
6.4 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,3313 € - 1,4446 € | Richiedi il lead time qui |
0.88 Nmm
0.88 Nmm
|
0.44 in
11.18 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3313 € - 1,4446 € | 30 Disponibile - Per maggiori informazioni visita le FAQ |
0.37 Nmm
0.37 Nmm
|
1 in
25.4 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.173 in
4.4 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | Richiedi il lead time qui |
0.81 Nmm
0.81 Nmm
|
0.69 in
17.53 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.189 in
4.8 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,5296 € - 1,657 € | 30 Disponibile - Per maggiori informazioni visita le FAQ |
1.63 Nmm
1.63 Nmm
|
0.38 in
9.65 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.118 in
3.0 mm
|
0.181 in
4.6 mm
|
Acciaio al carbonio
|
||
| 1,3313 € - 1,4446 € | Richiedi il lead time qui |
0.42 Nmm
0.42 Nmm
|
0.88 in
22.35 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.157 in
4.0 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,3525 € - 1,4729 € | Richiedi il lead time qui |
18.56 Nmm
18.56 Nmm
|
0.5 in
12.7 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.343 in
8.7 mm
|
0.24 in
6.1 mm
|
Acciaio al carbonio
|
||
| 1,7845 € - 1,9403 € | Richiedi il lead time qui |
0.31 Nmm
0.31 Nmm
|
2 in
50.8 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.299 in
7.6 mm
|
0.358 in
9.1 mm
|
Acciaio inossidabile 302
|
||
| 1,827 € - 1,997 € | 15 Disponibile - Per maggiori informazioni visita le FAQ |
1.97 Nmm
1.97 Nmm
|
0.25 in
6.35 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.094 in
2.4 mm
|
0.181 in
4.6 mm
|
Acciaio inossidabile 302
|
||
| 1,827 € - 1,997 € | Richiedi il lead time qui |
0.60 Nmm
0.60 Nmm
|
0.752 in
19.1 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.209 in
5.3 mm
|
0.181 in
4.6 mm
|
Acciaio inossidabile 302
|
||
| 1,6004 € - 1,742 € | Richiedi il lead time qui |
1.08 Nmm
1.08 Nmm
|
0.31 in
7.87 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.087 in
2.2 mm
|
0.24 in
6.1 mm
|
Acciaio inossidabile 302
|
||
| 1,742 € - 1,8978 € | Richiedi il lead time qui |
1.90 Nmm
1.90 Nmm
|
1.25 in
31.75 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.362 in
9.2 mm
|
0.421 in
10.7 mm
|
Acciaio inossidabile 302
|
||
| 1,6004 € - 1,742 € | Richiedi il lead time qui |
0.38 Nmm
0.38 Nmm
|
0.81 in
20.57 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.15 in
3.8 mm
|
0.24 in
6.1 mm
|
Acciaio inossidabile 302
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare