Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Push-in Cable Blanking Plugs are used to protect against sharp edges at the end of a pneumatic tube or hose and to offer waterproof protection for spare apertures to be closed. It keeps dust, dirt, and other impurities out and is highly resistant to corrosion and wear.
It is IP97-compliant and accommodates typical Metric and PG sizes. They give a clean finish and a rapid solution and are available in various sizes to accommodate hole diameter and panel thickness.
Simple to install and remove thanks to the push fit into the application. Suitable for a wide range of sheet metal industry applications, including electrical panels, control cabinets, and junction boxes.
Skupina SR: SR6275
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | T2 | D | Veľkosť kábla | d1 | d2 | T1 | Kúpiť | |
---|---|---|---|---|---|---|---|---|---|
0,1924 € - 0,4539 € | Požiadajte o dodací termin tu |
0.039 in
1.0 mm
|
1.134 in
28.8 mm
|
M12/PG7
|
0.48 in
12.2 mm
|
0.492 in
12.5 mm
|
0.079 in
2.0 mm
|
||
1,2271 € - 1,2271 € | 80 Na sklade |
0.039 in
1.0 mm
|
1.744 in
44.3 mm
|
PG16
|
0.898 in
22.8 mm
|
0.898 in
22.8 mm
|
0.079 in
2.0 mm
|
||
1,7709 € - 2,1195 € | Požiadajte o dodací termin tu |
0.079 in
2.0 mm
|
2.205 in
56.0 mm
|
M32
|
1.268 in
32.2 mm
|
1.394 in
35.4 mm
|
0.039 in
1.0 mm
|
||
0,7083 € - 0,7083 € | Požiadajte o dodací termin tu |
0.039 in
1.0 mm
|
1.539 in
39.1 mm
|
M20/PG11 + PG13.5
|
0.74 in
18.8 mm
|
0.815 in
20.7 mm
|
0.079 in
2.0 mm
|
||
0,5368 € - 0,5368 € | 64 Na sklade |
0.039 in
1.0 mm
|
1.252 in
31.8 mm
|
M16/PG9
|
0.606 in
15.4 mm
|
0.638 in
16.2 mm
|
0.079 in
2.0 mm
|
||
1,5757 € - 1,5757 € | 20 Na sklade |
0.039 in
1.0 mm
|
1.969 in
50.0 mm
|
M25/PG21
|
0.992 in
25.2 mm
|
1.394 in
35.4 mm
|
0.079 in
2.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku