V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
(17 sady výrobkov)
The range of pull handles designed in a round arch-shape have a semi flat profile that makes them ideal when two handles are required on close opening panels.
These lightweight handles are large in their design and are available in a choice of metal materials and aesthetically pleasing finishes. They are rear mounted with two M6 screws.
Metal Pull Handles - Male Right Angle
"This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
Our range of Metal Pull Handles are U Shaped made of a tubular tube of a round shape, square shape or oval shape if more a ergonomic need is required. The range offers a choice of material and finishes to suit various application environments and aesthetic appeal to the finished product. Different design angles provides a choice of pulling angles. Depending on the mounting need there is a selection for front mounting and back mounting.
This range of Pull Handles features an all-metal design. The female right-angle shape has rounded shoulder, with threaded mounting holes at their base. The one-piece design is smooth, strong and durable. These pull handles provide a high-quality finished product with options that are either rear side or operator side mounted.
The handles have a visually pleasing u-shape that offers a neat and tidy appearance. They can be applied to a variety of applications, including machinery covers, storage units and access panels.
Each handle is supplied with locations discs, dress rings, screws and washers - where applicable.
This range of Pull Handles have a bridge shape with a rectangular bar. These strong handles are commonly used for both the opening and closure of doors, and for the lids on heavy cabinets.
They are an economical choice that is well suitable to a number of applications and industries, including; railway, machinery, and electrical or industrial equipment.
Our offer features a selection of material and finish options to suit different environments, as well as a choice of pulling strengths and thread styles. The range also has options suitable for front or rear mounting.
Through Hole Angle Arch Pull Handle Assemblies are front mounted with ergonomic profiles for pleasing aesthetics and comfort during use. The extensive range of designs and materials are suited for various applications and environments.
Arch Shape Pull Handles are lightweight and provide a clean finish. This range of handles includes many different sizes and styles to suit a wide range of applications including; electrical and machining, cabinet making, and others. As well as serving a host of sectors, such as; hospitality, health care, transport services, manufacturing and more.
The range features ergonomic options and options that are more geared toward heavy duty applications, like machine applications. The many styles and forms of these pull handles benefit from a wealth of properties such as; impact resistance, stability, weather and UV resistance - this means the range is highly flexible and versatile in not only how they are used, but also in where.
This range of Spring Loaded Pull Handles are designed to control the returned movement of the handle. The spring allow either an arrestment or a return to position of the handle. They are particularly suited for pulling and or lifting. A choice of shape and material is available to suit various application..
Skupina SR: SR5436
High quality Through Hole Angled Pull Handle Assemblies have solid shanks made from precision cast 316 stainless steel and are electropolished for a dull bright finish. The shanks have two O-Rings to hold and seal the tubing at a right angle.
Recessed pull handles are mounted flush to a door or panel. They can be mounted by snapping them into a panel; they can also be welded or screw mounted. Plastic recessed handles are the most popular; however, we also offer stainless steel and aluminum flush handles.
Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.
Skupina SR: SR5534
Ledge Handles are designed to be mounted onto drawers, cabinets, furniture and for swivel or sliding doors. Available with a choice of a custom profile with labelling or a blank profile. The range allows you to choose between a custom profile with labelling or an empty profile.
It features a flat L-shape on the top of the application for easy gripping. It comes with black end caps on each side. It is easy to install and remove with tools. It will blend easily with light and dark-coloured furniture, doors or cabinets.
Flange Mount Hinged Pull Handles are heavy duty spring loaded handles that lay flat when not in use. The handle is made of glass-filled nylon and the spring loaded design returns to the flat position automatically.
Our range of Flush Handles snap easily into the mounting hole. The recessed profile offers safety with a flushed positon to the door frame without providing a less effective hand grip. A choice of materials, finishes and sizes allow this range to be a perfect choice for small and large cabinets or machinery covers.
Skupina SR: SR5466
Recessed Bolt On Handles are secured with supplied washers and nuts. The satin finish is aesthetically pleasing and this style is ideal for use on catering or food processing equipment.
Recessed Screw Mount Handles can be mounted flush to a door or panel with mounting studs. The flush mount is ideal for areas where a protruding handle would inhibit functionality or in limited space.
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku