Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Färg: Svart, Naturfärgad Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
Prisintervall | Tillgänglighet | Axeldiameter | Flänsens ytterdiameter | Med fläns | Totallängd | Diameter på axelhål | Axellängd | Köp | |
---|---|---|---|---|---|---|---|---|---|
6,018 kr - 9,4795 kr | 50011 I lager |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Ja
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
2,8438 kr - 5,1562 kr | Fråga angående leveranstidhär |
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
Ja
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
5,8313 kr - 12,8691 kr | Fråga angående leveranstidhär |
0.866 in
22.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
0.886 in
22.5 mm
|
||
5,0413 kr - 8,1581 kr | Fråga angående leveranstidhär |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Ja
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
||
1,8384 kr - 3,0162 kr | Fråga angående leveranstidhär |
0.358 in
9.1 mm
|
0.472 in
12.0 mm
|
Ja
|
0.709 in
18.0 mm
|
0.244 in
6.2 mm
|
0.63 in
16.0 mm
|
||
4,9121 kr - 8,0144 kr | 250926 I lager |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Ja
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
6,5351 kr - 10,2838 kr | 32656 I lager |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
0.433 in
11.0 mm
|
||
5,8744 kr - 12,9122 kr | 79 I lager |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
2,8438 kr - 5,1562 kr | 4856 I lager |
0.512 in
13.0 mm
|
0.827 in
21.0 mm
|
Ja
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
6,7505 kr - 13,1851 kr | 5648 I lager |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
5,8313 kr - 12,8691 kr | 103 I lager |
0.866 in
22.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
0.886 in
22.5 mm
|
||
4,1077 kr - 6,7074 kr | 68224 I lager |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Ja
|
0.709 in
18.0 mm
|
0.488 in
12.4 mm
|
0.63 in
16.0 mm
|
||
1,5224 kr - 2,772 kr | 11456 I lager |
0.287 in
7.3 mm
|
0.591 in
15.0 mm
|
Ja
|
0.197 in
5.0 mm
|
0.209 in
5.3 mm
|
0.138 in
3.5 mm
|
||
1,8384 kr - 3,0162 kr | 71 I lager |
0.358 in
9.1 mm
|
0.472 in
12.0 mm
|
Ja
|
0.709 in
18.0 mm
|
0.244 in
6.2 mm
|
0.63 in
16.0 mm
|
||
5,8744 kr - 12,9122 kr | 6096 I lager |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
3,9785 kr - 6,4489 kr | 998 I lager |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
5,386 kr - 11,878 kr | 6825 I lager |
0.945 in
24.0 mm
|
1.181 in
30.0 mm
|
Ja
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
||
33,1638 kr - 59,6921 kr | 480 I lager |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Ja
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
0.945 in
24.0 mm
|
||
5,6015 kr - 12,3233 kr | 794 I lager |
0.945 in
24.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
10,2407 kr - 18,0828 kr | 100 I lager |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta