For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
(89 product groups)
Confirmat Screws are primarily used for the easy assembly and dismantling of panels. Ideal applications include wooden furniture and flat pack assemblies. They feature a hexagonal driver that is compatible with an #3 or #4 Hexagonal Key.
The screw has a deep cutting thread that ensures accurate and close-fitting joints are achieved. The range features M5 and M7 thread size options.
Ball Screws are precision components used in linear motion systems to convert rotary motion into linear motion efficiently and accurately. They consist of a threaded shaft (or nut) and a set of precision ground ball bearings. The ball bearings roll between the shaft and nut, reducing friction and wear common in sliding motion systems.
These are commonly used in various industrial applications, especially in automotive, aerospace and medical equipment. Based on the diameter, a large selection of ball screws is provided.
Please note: Do not remove the ball nut from the sleeve before assembly, as the balls will come loose, and the nut will become unusable.Ball Screws are precision components used in linear motion systems to convert rotary motion into linear motion efficiently and accurately.
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
Slotted, Torx and Crossed (Phillips) style Pan Head Machine Screws that come in standard metric and imperial sizes.
A Pan Head Screw is a great replacement to metal screws. They are lightweight, and offer resistance to vibration, chemical and electrical resistance, and corrosion.
A wide choice of materials are available in our Screw Pan Hd range, including Nylon 6/6, Polycarbonate (PC), Polyether Ether Ketone (PEEK), Polyphenylene Sulfide (PPS), plus metal options in Mild Steel and Stainless Steel.
Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.
Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.
Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
These Replacement Screws are used to substitute Eccentric Fixture Clamps. Their design allows them to transmit clamping force evenly while maintaining alignment, ensuring a seamless adjustment.
Their compatibility means they provide a smooth transition when replacing old or broken clamps, reducing downtime and assuring continuous productivity. It clamps quickly and forcefully and is designed for long-term use. Used in machining, welding, and assembling operations.
The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately). Unlike its male counterpart, the female book screws do not have a drive to its head.
It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.
These plastic pad thrust screws are designed to provide a controlled bearing surface for components that must be precisely positioned and attached while minimising axial movement or damage to the mating surface. It guarantees smooth, controlled action while reducing friction and wear.
As the screw turns, the plastic pad applies pressure on the surface it touches, allowing for controlled movement or adjustment. It provides a secure and stable point of contact and is extremely wear-resistant.
It is simple to install under pressure, softly clamp or push threaded spindles, shafts, or surface-treated parts, and place more delicate parts. It is frequently utilised in mechanical assembly, precise instrumentation, calibration, and alignment.
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.
It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.
These Shoulder Screws, also known as shoulder bolts, are a type of fastener with a cylindrical shoulder that separates the screw's head from its threaded part. The shoulder is machined to a precise tolerance and serves as a bearing surface for the screw head.
Shoulder Screws are useful in situations that call for a mounting pin, dowel, joint, shaft, or sliding action. It is somewhat magnetic, strong, and corrosion resistant, but not in very harsh conditions.
This range of Shoulder Screws features a hexagonal socket head, which allows them to be easily tightened or loosened with an Allen wrench or hex key. They also feature a non-smooth head, which aids in gripping. These screws are suitable for electronics, machinery and automotive applications.
Socket Head Cap Screws with Metal Standard Heads are used to secure and tighten a connection between two or more pieces of material. The cylindrical metal standard head design has a flat top and a recessed hex socket.
It has high strength, durability, and corrosion resistance. The recessed hex socket ensures a secure grip and high torque transfer during installation.
Installation and removal are easy using a hex key or Allen wrench. Used in industries such as automotive, electronics, manufacturing, and construction.
These self-tapping screws with metal hex socket heads and cup points are used to join two or more pieces of material. They are distinguished by their hexagonal head, which can be turned with a hex socket wrench, and their cup-shaped point, which burrows into the material being fastened to prevent the screw from loosening.
The cup point design offers a strong and sturdy attachment by giving a sharp point that bites into the materials. Their self-tapping function removes the need for pre-drilling or tapping, saving time and effort during installation. They have a tensile strength class of 5.8 (500 N/mm2).
A hex socket wrench is required for installation and removal. This is especially useful in applications where screws must be accessible or removed frequently. Used in machine construction, automobile production, and medical device applications.
Made from Polytetrafluoroethylene (PTFE) these Screw On Glides are screw mounted and come with a Steel washer. These Glider Screw Fixings stop chairs and other product with tubular fixings from sliding around on smooth surfaces.
Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.
The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.
The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.
A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.
Ultra Thin Screw In Magnetic Catch are ideal for very tight areas. they are made from nickel-plated steel with a strong neodymium magnet.
The range of Screw on Concealed Hinges are suitable for heavy duty applications.They are mounted with screws and have a removable pin to allow the lifting of the door from the frame for easy access.Various materials and rotation angles are provided to suit many applications.
Series Code :SR5468
Screw in Magnetic Catches are surface mounted and tend to be for more heavy duty application than the snap in version.The range is suitable for different panel thickness and forces.
Series Code :SR5428
These Shoulder bolts, also known as shoulder screws, are a type of fastener with a plain section shoulder in between the head and threaded portion of the screw. The shoulder part is machined to a precise tolerance for locating, fastening, or rotating parts.
It decreases stress concentration and lowers the likelihood of damage or failure. It is also durable, corrosion-resistant, and nonmagnetic. It can handle high loads, vibrations, and harsh environments.
Its hexagonal-shaped head offers a comfortable and stable grip for tightening and loosening the bolt. The hex head shape enables simple torque application with a wrench or socket, delivering a tight and solid connection. It is widely utilised in various sectors, including automotive, industrial, electronics, and construction.
Joint Connector Bolts, which are often known as Furniture Connector Bolts or more simply Joint Bolts, can be used with Joint Connector Nuts & Barrel Nuts. Our customers regularly purchase our Cross Dowel Barrel Nuts too.
Made from zinc plated steel, for superior oxidation, they are ideal in the assembly of flat-packed furniture. Quick and easy, thanks to the flat head with a hexagonal drive. They can be fitted using an M4 Allen Key (not supplied).
Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. Hexagon steel nuts give a solid grip while preventing loosening due to vibration or motion. They are simple to tighten and relax with a normal wrench or pliers. They are used with steel or stainless steel lead screws for low rotational speeds, manual control, clamping or locking actions, and dead weight reception.
Due to its material, it is used in applications that need high strength and durability but require lubrication to prevent the nut seizing with the screw.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread hexagon steel nuts as well as left-hand threaded.
Please note: Steel to steel contact surfaces are inappropriate for motorised motion.
In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
Flanged Ball Nuts are an essential component of ball screw assemblies. They are precision mechanical components used in linear motion systems. These nuts, as the name implies, include a flange, which is a flat, projecting rim that extends from the nut and offers additional support and ease of installation.
It's used in conjunction with ball screws to convert rotary motion to linear motion. Ball bearings in the nut roll along the ball screw as it turns, giving smooth and precise linear motion. The flange features a tight tolerance, ensuring minimum backlash and high precision and accuracy.
These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Please keep in mind that removing the ball nut from the sleeve provided can cause the ball bearings to come loose, rendering the ball nut useless.
Cylindrical Steel Nuts are fasteners that are commonly used in conjunction with lead screws or ball screws to convert rotary motion to linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.
They are used for low rotational speeds, manual control, and clamping functions. It is not suitable for motorised movements. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical steel nuts as well as left-hand threaded.
Threaded Rods are ideal for applications where a screw head is not needed, or where space is precious. The Threaded Rod are fastened completely into the material, and threaded right down into the application.
Sometimes referred to as a Plastic Threaded Bar, our Thread Rod range features Fully Threaded Rods and Studs made from Nylon 6/6, including options that have a flame resistance rating of UL94 V2. Nylon is an ideal material for applications where a chemical resistant, insulating, lightweight and non-magnetic solutions is required.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue