Menü Keresés
Árajánlat kérése

Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.

Rozsdamentes acél Fióksínek

 (2 Termékek)


Fióksínek

These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.

One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.

Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.

  • It offers smooth and regulated drawer movement.
  • Designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance.
  • Drawer slides are a full extension model and are offered in pairs.
Anyag: Galvanizált vagy rozsdamentes acél, AISI 304 rozsdamentes acél, Acél, Rozsdamentes acél Sorozat szám:

Teleszkópos fiókcsúszka

Telescopic Drawer Slides consist of multiple interlocking rails that extend and retract in stages. This design allows drawers to open completely, providing full access to contents. The static load capacity is specified at the centre of the rails, through all mounting holes.

Made from high-strength materials, including cold-rolled steel and stainless steel that ensure durability, load-bearing capability, and resistance to wear and corrosion. They are designed to support weights ranging from 20 kg for light applications up to 200 kg for heavier industrial applications.

Please note: The slides are sold individually as single units.

  • Due to the materials used and the exposed ball bearing sections, these slides are primarily intended for internal, clean applications such as cabinetry, industrial storage systems, and automotive applications.
Anyag: 304 Rozsdamentes acél, Porfúvott acél, Hidegen tekercselt acél Sorozat szám: SRL2082, SRL2080, SRL2072, SRL2070, SRL2068, SRL2066, SRL2064, SRL2062, SRL2060