Amennyiben nagy mennyiségű és egyedi termékekről van szó, helyezze őket a kosárba, majd kattintson a „Kérjen árajánlatot” gombra, vagylépjen kapcsolatba velünkés mi egy munkanapon belül válaszolunk.
(20 Termékek)
DKO Side Release Plugs are designed to protect DKO compression fittings, from damage and contamination, during transit, storage and processing . Their sturdy construction ensures reliable performance, even in harsh environments. The leak-proof seal and secure connection effectively prevents fluid leakage or loss, which reduces the risk of damage to equipment, loss in productivity and safety issues. The flexible end fits snugly into the DKO swivel nut, while the side pull tab allows for easy removal. These plugs are commonly used in automotive, manufacturing and machinery industries.
The flexible end fits snugly into the DKO swivel nut, while the side pull tab allows for easy removal. These plugs are commonly used in automotive, manufacturing and machinery industries.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Anyag: LDPE - PCR Szín: Zöld Sorozat szám: SRTSFL2PCR
Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Anyag: LDPE - PCR Szín: Zöld Sorozat szám: SRILUPCR
Covered Tapered Plugs have convex edges that guarantee a secure fit. Features a push-fit design that makes it simple to use and remove. Used for pipes, blind holes and furniture.
Side Pull Plugs have a conical design that provides effective general protection against damage, dirt, moisture and corrosion during manufacture, storage and transportation. The conical shape makes it an economical solution to fit within a range of dimensions. The push fit design with the pull tab allows an easy and fast removal, when the fitting is tight.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Anyag: LDPE - PCR Szín: Zöld Sorozat szám: SRSTCL2PCR
Wide Flange Ribbed Pipe End Plugs effectively protect the internal wall, of pipe and tube ends, against contaminants such as dirt, dust and corrosion. Features a push-fit design, the plug has wide ribs to fit tightly by applying soft pressure against the internal wall, and allow it to adapt to a wider range of wall thicknesses.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Anyag: LDPE - PCR Szín: Fekete Sorozat szám: SRILUHPCR
Banjo Union Plugs protect banjo unions against damage and fluid residue. They are sturdy and suitable for hydraulic and fluid systems. Can be supplied with or without a cover tab. Compatible with DIN 7642 B/E banjo unions.
These Blasting Plugs are intended to mask blasting and wet paint applications. The inside pipe surface remains clean and is shielded from steel grit damage and impact.
When painting, it provides minimal shadowing and can endure high pressures, making it highly durable.
It incorporates a screwdriver slot for easy mounting and disassembly. It is resistant to temperatures ranging from -30C to +50C. It is commonly used in mechanical, construction, oil and gas, medicinal, and painting applications.
A középső húzófüles Tab tömlődugók a tömlővégek bedugására és tömítésére szolgálnak. Bordákkal rendelkeznek, amelyek szoros illeszkedést biztosítanak a hidraulikavezetékek eltömődésekor anélkül, hogy megfeszítenék őket. Nagy szakítószilárdsággal, szívóssággal és rugalmassággal rendelkezik.
A belső, középen elhelyezett húzófül lehetővé teszi a dugó egyszerű behelyezését és eltávolítását, így problémamentes alternatívát jelent. Ezenkívül a kúpos forma lehetővé teszi számos belső átmérő csatlakoztatását. A szorosan illeszkedő dugók és a biztonságos tömítés hatékonyan megakadályozzák a por, piszok és egyéb szennyeződések bejutását a tömlőbe. Ez segít megvédeni a belső alkatrészeket, garantálva az optimális teljesítményt.
Gyakran használják építőiparban, autóiparban és mezőgazdasági alkalmazásokban.
DKO Side Release Plugs protect DKO-compression fittings during transit, storage and processing by preventing damage and contamination. The flexible end fits securely into the DKO swivel nut. A side pull tab allows for easy removal.
Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.
High temperature Washer Plugs are designed to mask the surface around a threaded or plain hole, with an integrated washer and plug that function as a single item. Easy to install and remove; they ensure a snug fit and secure seal to prevent leakage or contamination. Capable of withstanding temperatures of up to 250C.
Integrált alátéttel és dugóval rendelkezik, amely lehetővé teszi számukra, hogy egyetlen elemként működjenek.Akár 250 C-os hőmérsékletnek is ellenáll.Porszóráshoz, festéshez, bevonáshoz, tömítéshez, autóipari összeszereléshez és elektronikai gyártáshoz használatos. Anyag: Szilikon, EPDM Szín: Natúr, Fekete, Fehér, Szürke, Sötétzöld, Sárga, Rózsaszín, Lila, Piros Sorozat szám: SR1065, SR1092, SR5753
NPT Thread Plugs are used to seal and protect the ends of BSP and NPT threaded pipes and fittings. The robust design ensures they can withstand high pressure, temperature and damage during storage and shipment. The tapered form allows for a tight, leak-free fit across various inner diameters.
Paper Masking Plugs are designed to seal off openings during painting, coating or surface treatment processes. Made from high-quality paper, they offer excellent flexibility and durability. The are resistant to chemicals. Ideal for use on metal, plastic, glass and wood surfaces.
Pipe Bevel Edge Protectors and Plugs are designed to protect the bevel of pipes when used in conjunction with a steel bevel protector. The protector is fastened by placing it on to the pipe end and hammering down the clamping mechanism. The system will expand, pushing the protector against the inner pipe surface. It is used in applications such as oil and gas drilling rigs and construction sites.
Nélkülözhetetlen a csődugó rögzítéséhez kezelés, szállítás és tárolás közben.Úgy terveztük, hogy szilárdan illeszkedjen a 8” és 120” közötti méretű csövek végéreOlaj- és gázfúrótornyokhoz, építkezésekhez, raktárakhoz és gyárakhoz használható. Anyag: PE Sorozat szám: SR1360
A bordázott csővégdugók a csövek és csővégek biztonságos lezárására szolgálnak. A dugó külső átmérőjének egyenes fala szilárd súrlódási illeszkedést biztosít a csatlakozó cső belső átmérőjéhez, jó védelmet nyújtva a csőbe kerülő szennyeződések ellen.
Kétféle kivitelben kaphatók, amelyek mindegyike különböző méretű rugalmas bordákkal rendelkezik, hogy megfeleljen a különféle NPT és fúrócsövek ütemezésének. Könnyen fel- és levehető szoros illeszkedésüknek köszönhetően.
Ideális gépészeti és mérnöki alkalmazásokhoz számos iparágban.
Ribbed Tube End Plugs provide a reliable seal for tube and pipe ends. The ribbed design ensures a tight fit that helps prevent leaks, while providing grip and stability. The ribbed shape keeps the plug in place under pressure or vibration, and blocks dust, dirt and contaminants. Easy, push-fit installation makes things simple and means no tools are required.
Az oldalsó húzódugók olyan típusú dugók, amelyek intergrális oldalsó húzófüllel rendelkeznek, és a kényelmetlen helyeken való könnyű eltávolításra szolgálnak. A menetes vagy nem menetes furatok védelmére tervezték a gyártás, tárolás és szállítás során. Védelmet nyújt por, szennyeződés, sérülés, nedvesség, sav és korrózió ellen.
Az oldalsó húzófül gyors és egyszerű eltávolításra szolgál, és további segítséget nyújt az alkatrésznek a szorosan illeszkedő alkalmazásból történő eltávolításához. -40 F és 275 F (-40 C és 135 C) közötti hőmérsékletnek képes ellenállni.
Különféle alkalmazásokban használják, beleértve a gépeket, az elektronikát, az autóipart és a HVAC-rendszereket.
Side Release Plugs provide secure and convenient sealing for various applications. The side release mechanism allows for quick insertion and removal without the need for tools, ensuring a tight seal.
A tömítésekkel ellátott menetes dugók célja, hogy szoros és biztonságos tömítést hozzanak létre, amely megakadályozza a por, szennyeződés vagy más nem kívánt alkatrészek bejutását. A tömítés (alátét) beépítése javítja a tömítési képességeket, és további védelmet biztosít a szivárgások és szennyeződések ellen.
A menetes dugókat egyszerű csavarhúzóval, imbuszkulccsal vagy csavarkulccsal felszerelni és eltávolítani az alkalmazásból. -30 C és +90 C közötti hőmérsékletet bírnak.
Gyakran használják a hidraulikus és pneumatikus rendszerekben, az autóiparban és az általános mérnöki szektorban.
Uniplugs are versatile plugs designed for a secure and efficient seal in various applications. Available in various sizes to seal different openings, such as holes, pipes or tubes. They ensure a snug fit that prevents leaks, vibrations and the entry of dust or moisture.
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz
Sajnos a munkamenet lejárt . Kérjük, jelentkezzen be vagy újra töltse be az oldalt a folytatáshoz