Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiale: Acciaio inossidabile, Acciaio al carbonio Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Rigidità | Lunghezza totale | Carico a molla a carico massimo | Diametro filo | Altezza approssimativa a compressione massima | Diametro esterno | Materiale (nome esteso) | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 2,8609 € - 3,1017 € | Richiedi il lead time qui |
8.16 Nmm
8.16 Nmm
|
1.25 in
31.75 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
0.587 in
14.9 mm
|
0.72 in
18.3 mm
|
Acciaio inossidabile 302
|
||
| 2,8609 € - 3,1226 € | Richiedi il lead time qui |
2.66 Nmm
2.66 Nmm
|
3.5 in
88.9 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
1.295 in
32.9 mm
|
0.72 in
18.3 mm
|
Acciaio inossidabile 302
|
||
| 3,5691 € - 3,8974 € | Richiedi il lead time qui |
10.75 Nmm
10.75 Nmm
|
2 in
50.8 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
0.945 in
24.0 mm
|
0.72 in
18.3 mm
|
Acciaio inossidabile 302
|
||
| 2,8609 € - 3,1226 € | Richiedi il lead time qui |
3.12 Nmm
3.12 Nmm
|
3 in
76.2 mm
|
106.42 N
106.42 N
|
0.083 in
2.1 mm
|
1.138 in
28.9 mm
|
0.72 in
18.3 mm
|
Acciaio inossidabile 302
|
||
| 3,5691 € - 3,8974 € | Richiedi il lead time qui |
12.47 Nmm
12.47 Nmm
|
1.75 in
44.45 mm
|
167.96 N
167.96 N
|
0.094 in
2.4 mm
|
0.85 in
21.6 mm
|
0.72 in
18.3 mm
|
Acciaio inossidabile 302
|
||
| 2,9742 € - 3,2386 € | Richiedi il lead time qui |
5.01 Nmm
5.01 Nmm
|
3 in
76.2 mm
|
121.13 N
121.13 N
|
0.083 in
2.1 mm
|
1.287 in
32.7 mm
|
0.598 in
15.2 mm
|
Acciaio inossidabile 302
|
||
| 1,742 € - 1,8978 € | Richiedi il lead time qui |
3.87 Nmm
3.87 Nmm
|
1.25 in
31.75 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.528 in
13.4 mm
|
0.421 in
10.7 mm
|
Acciaio inossidabile 302
|
||
| 1,7704 € - 1,9262 € | 30 Disponibile - Per maggiori informazioni visita le FAQ |
2.62 Nmm
2.62 Nmm
|
0.752 in
19.1 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.213 in
5.4 mm
|
0.48 in
12.2 mm
|
Acciaio inossidabile 302
|
||
| 1,8128 € - 1,9828 € | 30 Disponibile - Per maggiori informazioni visita le FAQ |
6.56 Nmm
6.56 Nmm
|
1.25 in
31.75 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.583 in
14.8 mm
|
0.48 in
12.2 mm
|
Acciaio inossidabile 302
|
||
| 1,8128 € - 1,9828 € | Richiedi il lead time qui |
2.66 Nmm
2.66 Nmm
|
3 in
76.2 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
1.272 in
32.3 mm
|
0.48 in
12.2 mm
|
Acciaio inossidabile 302
|
||
| 1,8412 € - 1,997 € | Richiedi il lead time qui |
0.98 Nmm
0.98 Nmm
|
1.75 in
44.45 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.366 in
9.3 mm
|
0.598 in
15.2 mm
|
Acciaio inossidabile 302
|
||
| 2,5918 € - 2,8184 € | Richiedi il lead time qui |
41.78 Nmm
41.78 Nmm
|
0.752 in
19.1 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.492 in
12.5 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 2,5918 € - 2,8263 € | Richiedi il lead time qui |
9.12 Nmm
9.12 Nmm
|
2.75 in
69.85 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
1.217 in
30.9 mm
|
0.72 in
18.3 mm
|
Acciaio al carbonio
|
||
| 1,827 € - 1,997 € | Richiedi il lead time qui |
0.98 Nmm
0.98 Nmm
|
0.5 in
12.7 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.146 in
3.7 mm
|
0.181 in
4.6 mm
|
Acciaio inossidabile 302
|
||
| 2,2236 € - 2,4219 € | Richiedi il lead time qui |
20.35 Nmm
20.35 Nmm
|
1 in
25.4 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
0.551 in
14.0 mm
|
0.598 in
15.2 mm
|
Acciaio al carbonio
|
||
| 2,2236 € - 2,4219 € | Richiedi il lead time qui |
6.01 Nmm
6.01 Nmm
|
3 in
76.2 mm
|
145.41 N
145.41 N
|
0.083 in
2.1 mm
|
1.287 in
32.7 mm
|
0.598 in
15.2 mm
|
Acciaio al carbonio
|
||
| 1,8412 € - 1,997 € | Richiedi il lead time qui |
0.51 Nmm
0.51 Nmm
|
3 in
76.2 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.587 in
14.9 mm
|
0.598 in
15.2 mm
|
Acciaio inossidabile 302
|
||
| 1,8128 € - 1,9828 € | Richiedi il lead time qui |
3.21 Nmm
3.21 Nmm
|
2.5 in
63.5 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
1.083 in
27.5 mm
|
0.48 in
12.2 mm
|
Acciaio inossidabile 302
|
||
| 1,8412 € - 1,997 € | Richiedi il lead time qui |
1.17 Nmm
1.17 Nmm
|
1.25 in
31.75 mm
|
22.23 N
22.23 N
|
0.043 in
1.1 mm
|
0.291 in
7.4 mm
|
0.598 in
15.2 mm
|
Acciaio inossidabile 302
|
||
| 1,742 € - 1,8978 € | Richiedi il lead time qui |
1.36 Nmm
1.36 Nmm
|
1.75 in
44.45 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.421 in
10.7 mm
|
Acciaio inossidabile 302
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare