Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Telescopic Stays, are used in various applications to support and control the movement of lids. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.
It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.Prevents the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.
It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, or other industrial applications.
Materiale: Acciaio, Acciaio inossidabile, Acciaio al carbonio Colore: , Argento Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Numero di posizioni | Lunghezza da chiuso | Lunghezza da esteso | Capacità massima di carico | Diametro foro per vite | Tipo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|
| 8,3949 € - 9,3277 € | Richiedi il lead time qui |
1
|
9.055 in
230.0 mm
|
18.031 in
458.0 mm
|
|
0.256 in
6.5 mm
|
Reversibile
|
||
| 3,84 € - 4,2667 € | 25 Disponibile - Per maggiori informazioni visita le FAQ |
1
|
9.055 in
230.0 mm
|
18.031 in
458.0 mm
|
|
0.256 in
6.5 mm
|
Reversibile
|
||
| 13,6958 € - 28,7612 € | 341 Disponibile - Per maggiori informazioni visita le FAQ |
5
|
5.551 in
141.0 mm
|
|
|
|
Basic
|
||
| 13,6958 € - 28,7612 € | Richiedi il lead time qui |
6
|
8.465 in
215.0 mm
|
|
|
|
Basic
|
||
| 13,6958 € - 28,7612 € | 24 Disponibile - Per maggiori informazioni visita le FAQ |
10
|
8.465 in
215.0 mm
|
|
|
|
Basic