Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Materiál: Nehrdzavejúca oceľ, Uhlíková oceľ Skupina SR:
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Tuhosť pružiny | Celková dĺžka | Zaťaženie pri dĺžke zaťaženia | Priemer drôtu | Približná pevná výška | Vonkajší priemer | Plný materiál | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,5745 € - 1,7057 € | Požiadajte o dodací termin tu |
1.17 Nmm
1.17 Nmm
|
0.5 in
12.7 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.146 in
3.7 mm
|
0.181 in
4.6 mm
|
Uhlíková oceľ
|
||
| 1,5745 € - 1,7057 € | Požiadajte o dodací termin tu |
1.00 Nmm
1.00 Nmm
|
0.56 in
14.22 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.161 in
4.1 mm
|
0.181 in
4.6 mm
|
Uhlíková oceľ
|
||
| 1,3923 € - 1,5162 € | Požiadajte o dodací termin tu |
3.57 Nmm
3.57 Nmm
|
2.25 in
57.15 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.315 in
33.4 mm
|
0.24 in
6.1 mm
|
Uhlíková oceľ
|
||
| 1,4462 € - 1,5745 € | Požiadajte o dodací termin tu |
0.86 Nmm
0.86 Nmm
|
0.88 in
22.35 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.161 in
4.1 mm
|
0.358 in
9.1 mm
|
Uhlíková oceľ
|
||
| 1,4725 € - 1,6036 € | 485 Na sklade |
5.95 Nmm
5.95 Nmm
|
0.5 in
12.7 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
0.421 in
10.7 mm
|
Uhlíková oceľ
|
||
| 1,3923 € - 1,5162 € | Požiadajte o dodací termin tu |
4.64 Nmm
4.64 Nmm
|
1.75 in
44.45 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
1.039 in
26.4 mm
|
0.24 in
6.1 mm
|
Uhlíková oceľ
|
||
| 1,4725 € - 1,6036 € | Požiadajte o dodací termin tu |
5.94 Nmm
5.94 Nmm
|
1 in
25.4 mm
|
63.03 N
63.03 N
|
0.051 in
1.3 mm
|
0.445 in
11.3 mm
|
0.421 in
10.7 mm
|
Uhlíková oceľ
|
||
| 1,5162 € - 1,6473 € | Požiadajte o dodací termin tu |
3.68 Nmm
3.68 Nmm
|
0.62 in
15.75 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.193 in
4.9 mm
|
0.48 in
12.2 mm
|
Uhlíková oceľ
|
||
| 1,5162 € - 1,6504 € | Požiadajte o dodací termin tu |
1.03 Nmm
1.03 Nmm
|
2.25 in
57.15 mm
|
34.70 N
34.70 N
|
0.043 in
1.1 mm
|
0.504 in
12.8 mm
|
0.48 in
12.2 mm
|
Uhlíková oceľ
|
||
| 1,5453 € - 1,6911 € | Požiadajte o dodací termin tu |
9.98 Nmm
9.98 Nmm
|
1 in
25.4 mm
|
102.31 N
102.31 N
|
0.063 in
1.6 mm
|
0.484 in
12.3 mm
|
0.48 in
12.2 mm
|
Uhlíková oceľ
|
||
| 1,5453 € - 1,6911 € | Požiadajte o dodací termin tu |
3.48 Nmm
3.48 Nmm
|
2.75 in
69.85 mm
|
102.31 N
102.31 N
|
0.063 in
1.6 mm
|
1.177 in
29.9 mm
|
0.48 in
12.2 mm
|
Uhlíková oceľ
|
||
| 1,5745 € - 1,7203 € | Požiadajte o dodací termin tu |
1.24 Nmm
1.24 Nmm
|
1.38 in
35.05 mm
|
26.69 N
26.69 N
|
0.043 in
1.1 mm
|
0.307 in
7.8 mm
|
0.598 in
15.2 mm
|
Uhlíková oceľ
|
||
| 1,5745 € - 1,7057 € | 30 Na sklade |
1.63 Nmm
1.63 Nmm
|
0.38 in
9.65 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.118 in
3.0 mm
|
0.181 in
4.6 mm
|
Uhlíková oceľ
|
||
| 1,5745 € - 1,7057 € | 10 Na sklade |
0.56 Nmm
0.56 Nmm
|
1 in
25.4 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.252 in
6.4 mm
|
0.181 in
4.6 mm
|
Uhlíková oceľ
|
||
| 1,3704 € - 1,4871 € | Požiadajte o dodací termin tu |
0.88 Nmm
0.88 Nmm
|
0.44 in
11.18 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.102 in
2.6 mm
|
0.24 in
6.1 mm
|
Uhlíková oceľ
|
||
| 1,3704 € - 1,4871 € | 30 Na sklade |
0.37 Nmm
0.37 Nmm
|
1 in
25.4 mm
|
5.69 N
5.69 N
|
0.02 in
0.5 mm
|
0.173 in
4.4 mm
|
0.24 in
6.1 mm
|
Uhlíková oceľ
|
||
| 1,5745 € - 1,708 € | 30 Na sklade |
1.37 Nmm
1.37 Nmm
|
0.44 in
11.18 mm
|
7.83 N
7.83 N
|
0.02 in
0.5 mm
|
0.13 in
3.3 mm
|
0.181 in
4.6 mm
|
Uhlíková oceľ
|
||
| 1,3923 € - 1,5162 € | Požiadajte o dodací termin tu |
10.51 Nmm
10.51 Nmm
|
0.81 in
20.57 mm
|
64.01 N
64.01 N
|
0.043 in
1.1 mm
|
0.524 in
13.3 mm
|
0.24 in
6.1 mm
|
Uhlíková oceľ
|
||
| 1,4725 € - 1,6036 € | Požiadajte o dodací termin tu |
1.63 Nmm
1.63 Nmm
|
1.75 in
44.45 mm
|
39.59 N
39.59 N
|
0.043 in
1.1 mm
|
0.5 in
12.7 mm
|
0.421 in
10.7 mm
|
Uhlíková oceľ
|
||
| 1,5308 € - 1,662 € | 22 Na sklade |
1.07 Nmm
1.07 Nmm
|
0.752 in
19.1 mm
|
11.65 N
11.65 N
|
0.028 in
0.7 mm
|
0.142 in
3.6 mm
|
0.358 in
9.1 mm
|
Uhlíková oceľ