Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Pasívne feritové komponenty

 (4 sady výrobkov)


Feritové jadrá pre ploché káble

Flat Cable Ferrite Cores feature a unique design that reduces noise on flat cables. They suppress low-frequency noise and absorb high-frequency noise generated by signal lines or power connections. This makes them perfect for suppressing electromagnetic emissions and preventing radio frequency interference.

Ferrite core for cables are commonly used in telecommunications, automotive, medical devices, and consumer electronics industries to protect sensitive equipment from electromagnetic interference (EMI). Additionally, ferrite rings are utilized in industrial automation to minimize interference in flat wires located near motors or transformers.

Our products come in various insert lengths and MHz impedances, as well as styles suitable for flat and ribbon cables.

  • Ferrite Material: A5 and K5B (RMS-303)
  • Casing Material: Nylon 6/6 RMS-244
  • Clip and Spring Material: Stainless Steel RMS-305
  • Colours: Black and Grey

Feritové korálky

Ferrite beads are passive electrical components used in electronic circuits to reduce high-frequency noise and electromagnetic interference (EMI). These passive devices enhance power quality on PCBs.

In addition to typical ferrite beads, ferrite rings for cables play an important role in minimising EMI in data and power lines. The ferrite line is versatile, with designs ideal for various cable sizes and applications.

Our ferrites are available in single-pass and multi-pass designs, as well as a variety of kinds, such as wound beads, axial, multi-line suppressors, and toroids. They are used in telephony, vehicle electronics, medical devices, and industrial machines.

  • Ferrite Material: K5B RMS-303
  • Adhesive: RMS-301
  • Wire: RMS-306, RMS-307 and RMS-308
  • Colour: Black

Feritové puzdrá

A range of solid and split Ferrite Sleeves can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.

Cylindrical ferrite cores are clamp-type sleeves that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for estimating EMI precautions and attenuating any EMI emission. The polyamide case simplifies the core assembly in equipment, where retrofit and testing are necessary. The high-performance magnetic material protects from unwanted EMI radiation without affecting the waveforms in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted onto a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.

Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options mainly applied to wire assemblies and the MATV CATV industries. The range also includes ferrite rings, and toroids that provides greater utilisation of the ferrite material properties. These can be used over a wide frequency range and are mainly used as multi-turn suppression cores.

  • Ferrite Materials: A5, 3A5, G7 and K5B
  • Casing Material: Polyamide 6.6 (PA)
  • Colour: Black
  • UL94 V0 Flame Rated

Ferrite Toolbox

Our ferrite toolboxes are kits that include 30 different product patterns used to decrease interference in electronic and electrical systems. These toolboxes include ferrite rings, ferrite cores for cables, and ferrite beads, enabling the rapid and effective treatment of electromagnetic interference. Ferrites reduce high-frequency noise, avoid signal deterioration, and ensure the smooth operation of sensitive equipment.

Used in industries such as telecommunications, automotive, aerospace, and consumer electronics rely on ferrite for interference suppression to protect data integrity and reduce noise across signal and power lines.

When selecting the appropriate ferrite core for cables, it's essential to consider factors such as material composition and frequency requirements.