Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of solid and split Ferrite Sleeves can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Cylindrical ferrite cores are clamp-type sleeves that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for estimating EMI precautions and attenuating any EMI emission. The polyamide case simplifies the core assembly in equipment, where retrofit and testing are necessary. The high-performance magnetic material protects from unwanted EMI radiation without affecting the waveforms in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted onto a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options mainly applied to wire assemblies and the MATV CATV industries. The range also includes ferrite rings, and toroids that provides greater utilisation of the ferrite material properties. These can be used over a wide frequency range and are mainly used as multi-turn suppression cores.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | Šírka | Celkový priemer | Vnútorný priemer | Kúpiť | |
---|---|---|---|---|---|---|
0,1605 € - 0,1783 € | 5000 Na sklade |
0.197 in
5.0 mm
|
0.551 in
14.0 mm
|
0.354 in
9.0 mm
|
||
0,0239 € - 0,0266 € | Požiadajte o dodací termin tu |
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.051 in
1.3 mm
|
||
0,0842 € - 0,0936 € | Požiadajte o dodací termin tu |
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
||
0,1854 € - 0,206 € | Požiadajte o dodací termin tu |
0.709 in
18.0 mm
|
0.197 in
5.0 mm
|
0.083 in
2.1 mm
|
||
0,1355 € - 0,1506 € | Požiadajte o dodací termin tu |
0.622 in
15.8 mm
|
0.248 in
6.3 mm
|
0.13 in
3.3 mm
|
||
0,1455 € - 0,1617 € | Požiadajte o dodací termin tu |
0.354 in
9.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
0,2171 € - 0,2412 € | Požiadajte o dodací termin tu |
0.768 in
19.5 mm
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
||
0,1332 € - 0,148 € | 160 Na sklade |
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
0,0903 € - 0,1003 € | Požiadajte o dodací termin tu |
0.394 in
10.0 mm
|
0.256 in
6.5 mm
|
0.169 in
4.3 mm
|
||
0,1655 € - 0,1839 € | Požiadajte o dodací termin tu |
0.63 in
16.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
0,1903 € - 0,2115 € | Požiadajte o dodací termin tu |
0.748 in
19.0 mm
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
||
0,1039 € - 0,1155 € | Požiadajte o dodací termin tu |
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
0,1342 € - 0,1491 € | 1000 Na sklade |
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
0.276 in
7.0 mm
|
||
0,1212 € - 0,1347 € | Požiadajte o dodací termin tu |
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
0,1464 € - 0,1627 € | 7200 Na sklade |
0.63 in
16.0 mm
|
0.374 in
9.5 mm
|
0.197 in
5.0 mm
|
||
0,1042 € - 0,1158 € | 1000 Na sklade |
0.157 in
4.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
0,1354 € - 0,1505 € | Požiadajte o dodací termin tu |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
||
0,1799 € - 0,1998 € | 400 Na sklade |
0.386 in
9.8 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
0,1319 € - 0,1466 € | 350 Na sklade |
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.205 in
5.2 mm
|
||
0,1158 € - 0,1287 € | Požiadajte o dodací termin tu |
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku