Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
A range of solid and split Ferrite Sleeves can be used as suppression cores and shielding beads for round cables. They are available for a wide range of cable diameters.
Cylindrical ferrite cores are clamp-type sleeves that are used as suppression cores. They feature A5 material cores that are installed around a cable. They are ideal for estimating EMI precautions and attenuating any EMI emission. The polyamide case simplifies the core assembly in equipment, where retrofit and testing are necessary. The high-performance magnetic material protects from unwanted EMI radiation without affecting the waveforms in digital equipment. They can be used for personal computers, word processors, fax machines, display equipment, photocopiers, and computer consoles. This protection ensures immunity against transmission and other types of noise in such equipment, which is essential. They can be mounted onto a cable with a connector and a wired harness. They binding band ensures the cable is securely fixed.
Solid Ferrite Sleeves are a broad selection of shielding beads that guarantee impedance specifications over a wide frequency range. This range includes options mainly applied to wire assemblies and the MATV CATV industries. The range also includes ferrite rings, and toroids that provides greater utilisation of the ferrite material properties. These can be used over a wide frequency range and are mainly used as multi-turn suppression cores.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
Cenové rozpätie | Dostupnosť | Šírka | Celkový priemer | Vnútorný priemer | Kúpiť | |
---|---|---|---|---|---|---|
0,025 € - 0,0278 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.138 in
3.5 mm
|
0.051 in
1.3 mm
|
||
0,0301 € - 0,0334 € | 1880 Na sklade |
0.276 in
7.0 mm
|
0.138 in
3.5 mm
|
0.047 in
1.2 mm
|
||
0,0405 € - 0,045 € | Požiadajte o dodací termin tu |
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.031 in
0.8 mm
|
||
0,0753 € - 0,0836 € | Požiadajte o dodací termin tu |
0.433 in
11.0 mm
|
0.197 in
5.0 mm
|
0.059 in
1.5 mm
|
||
0,0426 € - 0,0473 € | 1500 Na sklade |
0.248 in
6.3 mm
|
0.189 in
4.8 mm
|
0.087 in
2.2 mm
|
||
0,4171 € - 0,4635 € | 16640 Na sklade |
0.748 in
19.0 mm
|
0.587 in
14.9 mm
|
0.272 in
6.9 mm
|
||
0,1094 € - 0,1216 € | 900 Na sklade |
0.295 in
7.5 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
0,7852 € - 0,8725 € | Požiadajte o dodací termin tu |
1.102 in
28.0 mm
|
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
||
0,4594 € - 0,5104 € | 1089 Na sklade |
1.102 in
28.0 mm
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
||
0,3497 € - 0,3885 € | Požiadajte o dodací termin tu |
0.591 in
15.0 mm
|
0.559 in
14.2 mm
|
0.315 in
8.0 mm
|
||
6,978 € - 7,7533 € | 10 Na sklade |
0.504 in
12.8 mm
|
2.339 in
59.4 mm
|
1.37 in
34.8 mm
|
||
0,1304 € - 0,1449 € | Požiadajte o dodací termin tu |
0.276 in
7.0 mm
|
0.311 in
7.9 mm
|
0.157 in
4.0 mm
|
||
0,211 € - 0,2344 € | Požiadajte o dodací termin tu |
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
0.374 in
9.5 mm
|
||
1,4337 € - 1,593 € | 15420 Na sklade |
0.472 in
12.0 mm
|
0.512 in
13.0 mm
|
0.197 in
5.0 mm
|
||
0,7033 € - 0,7814 € | Požiadajte o dodací termin tu |
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
0,3097 € - 0,3441 € | 150 Na sklade |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
0.354 in
9.0 mm
|
||
1,559 € - 1,7322 € | Požiadajte o dodací termin tu |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.374 in
9.5 mm
|
||
0,4264 € - 0,4737 € | Požiadajte o dodací termin tu |
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
||
0,1212 € - 0,1347 € | Požiadajte o dodací termin tu |
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
||
0,1158 € - 0,1287 € | Požiadajte o dodací termin tu |
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku