Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wing & Fly Nuts are essential fasteners designed to provide secure and convenient assembly solutions in various industries. Specifically, Metal Wing Nuts are a popular choice due to their unique characteristics and numerous benefits. With their distinct wing-like projections, these nuts offer easy installation and removal without the need for additional tools. Metal Wing Nuts excel in applications where quick adjustments, frequent disassembly, or hand tightening is required.
One of the main characteristics of Metal Wing Nuts is their robust construction. These nuts are typically made from high-quality metal alloys, ensuring strength, durability, and resistance to corrosion. The wing-like projections on the sides of the nuts provide an ergonomic grip, allowing for easy hand tightening or loosening. This feature eliminates the need for specialized tools, saving time and effort during assembly or maintenance tasks. Metal Wing Nuts are available in various sizes and thread types, allowing for compatibility with a wide range of bolts and threaded rods.
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Veľkosť závitu | Materiál | Celková výška | Rozpätie krídla | Kúpiť | |
|---|---|---|---|---|---|---|---|
| 0,812 € - 1,7931 € | 88 Na sklade |
M8
|
Oceľ
|
0.583 in
14.8 mm
|
1.193 in
30.3 mm
|
||
| 0,5336 € - 1,1765 € | 30 Na sklade |
M6
|
Oceľ
|
0.535 in
13.6 mm
|
1.094 in
27.8 mm
|
||
| 0,3791 € - 0,9272 € | Požiadajte o dodací termin tu |
M3
|
Oceľ
|
0.339 in
8.6 mm
|
0.693 in
17.6 mm
|
||
| 0,4621 € - 1,1298 € | Požiadajte o dodací termin tu |
M5
|
Oceľ
|
0.433 in
11.0 mm
|
0.886 in
22.5 mm
|
||
| 0,3295 € - 0,8077 € | Požiadajte o dodací termin tu |
M4
|
Oceľ
|
0.339 in
8.6 mm
|
0.693 in
17.6 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku