Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
Skupina SR: SR2719 ,SR2727
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Priemer otvoru A | Priemer otvoru B | Rozsah hrúbky panela A | Hrúbka panela B | Dĺžka rozpierky | Kúpiť | |
|---|---|---|---|---|---|---|---|---|
| 0,1678 € - 0,1948 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1.374 in
34.9 mm
|
||
| 0,1707 € - 0,1948 € | 7000 Na sklade |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1.126 in
28.6 mm
|
||
| 0,1479 € - 0,1806 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.311 in
7.9 mm
|
||
| 0,0958 € - 0,1169 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.311 in
7.9 mm
|
||
| 0,1278 € - 0,155 € | 12000 Na sklade |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1.248 in
31.7 mm
|
||
| 0,0952 € - 0,1169 € | 360 Na sklade |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.189 in
4.8 mm
|
||
| 0,1592 € - 0,1948 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1.374 in
34.9 mm
|
||
| 0,1592 € - 0,1948 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1.252 in
31.8 mm
|
||
| 0,1275 € - 0,155 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.752 in
19.1 mm
|
||
| 0,1479 € - 0,1806 € | 10000 Na sklade |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.374 in
9.5 mm
|
||
| 0,1282 € - 0,155 € | 9000 Na sklade |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
1.374 in
34.9 mm
|
||
| 0,2224 € - 0,2224 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
1.374 in
34.9 mm
|
||
| 0,1592 € - 0,1948 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.063 in
1.6 - 1.6 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.874 in
22.2 mm
|
||
| 0,1277 € - 0,155 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1.374 in
34.9 mm
|
||
| 0,1277 € - 0,155 € | 2000 Na sklade |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
0.874 in
22.2 mm
|
||
| 0,1275 € - 0,155 € | 3000 Na sklade |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1 in
25.4 mm
|
||
| 0,1275 € - 0,155 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.187 in
4.75 mm
|
0.062 - 0.062 in
1.6 - 1.57 mm
|
0.078 - 0.141 in
1.98 - 3.58 mm
|
1.126 in
28.6 mm
|
||
| 0,1266 € - 0,155 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.079 - 0.126 in
2.0 - 3.2 mm
|
1.126 in
28.6 mm
|
||
| 0,1266 € - 0,155 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.079 - 0.126 in
2.0 - 3.2 mm
|
0.874 in
22.2 mm
|
||
| 0,1592 € - 0,1948 € | Požiadajte o dodací termin tu |
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.079 - 0.126 in
2.0 - 3.2 mm
|
0.874 in
22.2 mm
|
||
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Ľutujeme, Vaša relácia bola ukončená z dôvodu nečinnosti. Ak chcete pokračovať, prihláste sa alebo znova načítajte stránku