Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
We have a wide selection of Standard Open Grommets that are available in a choice of materials. The snap-in design enables quick and easy installation. Black PVC helps protect wires and cables passing through panels. Black Thermoplastic Rubber is resistant to most oils and greases and can withstand temperatures ranging from -40C up to +135C. TPE/TPV is a greener alternative to PVC that is suitable for harsh environments with a wider operating temperature range. It is a very stable material offering a long operating life. EPDM is a heat resistant material for use in extreme temperature environments, ranging from -40C up to +125C.You may also be interested in our range of Blanking Plugs, Male to Female Standoffs and Flat Washers.
Skupina SR: SR1700
V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.
Použite filtre alebo vyhľadajte nižšie, aby ste našli presne to, čo hľadáte
| Cenové rozpätie | Dostupnosť | Celkový priemer | Farba | Materiál | Priemer otvoru | Vnútorný priemer | Hrúbka steny | Celková výška | Kúpiť | |
|---|---|---|---|---|---|---|---|---|---|---|
| 0,4563 € - 0,9031 € | 10500 Na sklade |
1.811 in
46.0 mm
|
Čierna
|
PVC
|
1.496 in
38.0 mm
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
0.433 in
11.0 mm
|
||
| 0,0918 € - 0,1069 € | 1250 Na sklade |
0.709 in
18.0 mm
|
Čierna
|
EPDM
|
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0,1448 € - 0,1691 € | 1750 Na sklade |
0.866 in
22.0 mm
|
Čierna
|
EPDM
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,3426 € - 0,4009 € | 5250 Na sklade |
1.339 in
34.0 mm
|
Čierna
|
EPDM
|
1.063 in
27.0 mm
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
||
| 10285015 | 1,2625 € - 1,4725 € | 3710 Na sklade |
2.362 in
60.0 mm
|
Čierna
|
EPDM
|
2.047 in
52.0 mm
|
1.614 in
41.0 mm
|
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
|
| 0,1401 € - 0,1647 € | Požiadajte o dodací termin tu |
0.866 in
22.0 mm
|
Čierna
|
PVC
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
||
| 0,0437 € - 0,052 € | 300 Na sklade |
0.315 in
8.0 mm
|
Čierna
|
EPDM
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
||
| 0,0616 € - 0,0726 € | 250 Na sklade |
0.433 in
11.0 mm
|
Čierna
|
EPDM
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
||
| 0,0623 € - 0,1237 € | 106700 Na sklade |
0.559 in
14.2 mm
|
Čierna
|
PVC
|
0.374 in
9.5 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
| 0,1234 € - 0,1456 € | 395 Na sklade |
0.866 in
22.0 mm
|
Čierna
|
PVC
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
0.276 in
7.0 mm
|
||
| 0,0443 € - 0,0526 € | 154 Na sklade |
0.315 in
8.0 mm
|
Čierna
|
EPDM
|
0.197 in
5.0 mm
|
0.079 in
2.0 mm
|
0.079 in
2.0 mm
|
0.197 in
5.0 mm
|
||
| 0,0686 € - 0,0798 € | 3370 Na sklade |
0.551 in
14.0 mm
|
Čierna
|
EPDM
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
0.236 in
6.0 mm
|
||
| 10284544 | 0,0622 € - 0,0726 € | 5450 Na sklade |
0.472 in
12.0 mm
|
Čierna
|
EPDM
|
0.354 in
9.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
|
| 0,1113 € - 0,1325 € | 1000 Na sklade |
0.787 in
20.0 mm
|
Čierna
|
PVC
|
0.591 in
15.0 mm
|
0.433 in
11.0 mm
|
0.157 in
4.0 mm
|
0.354 in
9.0 mm
|
||
| 0,9213 € - 0,9213 € | Požiadajte o dodací termin tu |
1.232 in
31.3 mm
|
Čierna
|
TPE
|
0.976 in
24.8 mm
|
0.732 in
18.6 mm
|
0.063 in
1.6 mm
|
0.315 in
8.0 mm
|
||
| 0,104 € - 0,1146 € | 341 Na sklade |
0.315 in
8.0 mm
|
Čierna
|
TPE
|
0.189 in
4.8 mm
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,0567 € - 0,0673 € | 500 Na sklade |
0.394 in
10.0 mm
|
Čierna
|
EPDM
|
0.276 in
7.0 mm
|
0.118 in
3.0 mm
|
0.059 in
1.5 mm
|
0.236 in
6.0 mm
|
||
| 0,131 € - 0,1545 € | 2835 Na sklade |
0.866 in
22.0 mm
|
Čierna
|
PVC
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
0.118 in
3.0 mm
|
0.315 in
8.0 mm
|
||
| 0,1632 € - 0,3245 € | 9500 Na sklade |
0.748 in
19.0 mm
|
Čierna
|
TPE/TPV - PIR
|
0.492 in
12.5 mm
|
0.433 in
11.0 mm
|
0.063 in
1.6 mm
|
0.252 in
6.4 mm
|
||
| 0,0993 € - 0,124 € | 25000 Na sklade |
0.559 in
14.2 mm
|
Čierna
|
TPE/TPV - PIR
|
0.433 in
11.0 mm
|
0.315 in
8.0 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm