Menu Hľadať
Požiadať o cenovú ponuku

V prípade veľkých objemov a individuálnych výrobkov ich pridajte do košíka a kliknite na žiadosť o cenovú ponuku alebo náskontaktujtea my vám odpovieme do 2 pracovných dní.

Kovový Lepená tesniaca podložka Podložky

 (1 sada výrobkov)


USIT utesňovacie podložky

Self-centring Bonded Washers are commonly used where hydraulic fluids and pneumatic oils are prevalent. They are an ideal option for maintenance, repair and operation applications.

Bonded Washers are typically used with screws and bolts. The washer is made from steel and comes with a rubber O-ring seal that fits within the inside diameter of the washer. This washer and seal combination helps ensure a watertight assembly for your application.

Customers have the option to purchase a kit that contains a selection of size options that are suitable for BSP or Metric threads. This ensures quick and easy access to suitable sizes. Alternatively customers can purchase individual parts, in the thread type and specific size required.

  • Washer Material: Mild Steel
  • Seal Material: Nitrile NBR 80
  • Seal Colour: Black