Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Telescopic Stays, are used in various applications to support and control the movement of lids. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.
It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.Prevents the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.
It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, or other industrial applications.
Material: Stål, Rostfritt stål, Kolstål Färg: , Silver Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Antal positioner | Sluten längd | Längd med utsträckt kolv | Maximal lastkapacitet | Diameter på skruvhål | Typ | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 96,2111 kr - 106,9013 kr | Fråga angående leveranstidhär |
1
|
9.055 in
230.0 mm
|
18.031 in
458.0 mm
|
|
0.256 in
6.5 mm
|
Reversibelt
|
||
| 143,0557 kr - 300,4169 kr | 24 I lager |
10
|
8.465 in
215.0 mm
|
|
|
|
Grundversion
|
||
| 44,0093 kr - 48,8993 kr | 25 I lager |
1
|
9.055 in
230.0 mm
|
18.031 in
458.0 mm
|
|
0.256 in
6.5 mm
|
Reversibelt
|
||
| 143,0557 kr - 300,4169 kr | Fråga angående leveranstidhär |
6
|
8.465 in
215.0 mm
|
|
|
|
Grundversion
|
||
| 143,0557 kr - 300,4169 kr | 341 I lager |
5
|
5.551 in
141.0 mm
|
|
|
|
Grundversion
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta