Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Material: Zinkpläterat stål, Rostfritt stål AISI 304, Stål, Rostfritt stål Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Sluten längd | Längd med utsträckt kolv | Totallängd | Material | Belastningskapacitet | Total bredd | Total höjd | Köp | |
|---|---|---|---|---|---|---|---|---|---|---|
| 451,2174 kr - 501,3412 kr | 1872 I lager |
|
21.654 in
550.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 841,6536 kr - 935,165 kr | 1952 I lager |
|
11.811 in
300.0 mm
|
|
Stål
|
|
|
|
||
| 992,0894 kr - 1 102,3259 kr | 1980 I lager |
|
15.748 in
400.0 mm
|
|
Stål
|
|
|
|
||
| 390,9891 kr - 482,7006 kr | Fråga angående leveranstidhär |
|
18.189 in
462.0 mm
|
|
Stål
|
|
|
|
||
| 228,6619 kr - 254,0645 kr | 1941 I lager |
|
8.465 in
215.0 mm
|
|
Stål
|
|
|
|
||
| 1 964,497 kr - 2 182,7716 kr | 1947 I lager |
|
27.559 in
700.0 mm
|
|
Stål
|
|
|
|
||
| 472,2105 kr - 524,674 kr | 1736 I lager |
|
23.622 in
600.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 366,7178 kr - 407,4699 kr | 1665 I lager |
|
17.717 in
450.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 527,9265 kr - 586,5864 kr | 1985 I lager |
|
25.591 in
650.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 1 448,4876 kr - 1 609,4392 kr | Fråga angående leveranstidhär |
|
21.654 in
550.0 mm
|
|
Stål
|
|
|
|
||
| 248,5366 kr - 276,1632 kr | 1154 I lager |
|
11.811 in
300.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 579,7601 kr - 644,1793 kr | 1805 I lager |
|
27.559 in
700.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 345,339 kr - 383,7128 kr | 536 I lager |
|
15.748 in
400.0 mm
|
|
Galvanised Steel
|
|
|
|
||
| 1 154,8537 kr - 1 283,165 kr | Fråga angående leveranstidhär |
|
17.717 in
450.0 mm
|
|
Stål
|
|
|
|
||
| 1 304,6467 kr - 1 449,6189 kr | 1901 I lager |
|
19.685 in
500.0 mm
|
|
Stål
|
|
|
|
||
| 6 I lager |
19.685 in
500.0 mm
|
34.488 in
876.0 mm
|
34.488 in
876.0 mm
|
Stål
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| Fråga angående leveranstidhär |
21.654 in
550.0 mm
|
37.992 in
965.0 mm
|
37.992 in
965.0 mm
|
Stål
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
|||
| 209,1246 kr - 547,0881 kr | 32 I lager |
17.717 in
450.0 mm
|
30.748 in
781.0 mm
|
30.748 in
781.0 mm
|
Stål
|
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm
|
||
| 1 I lager |
|
|
11.811 in
300.0 mm
|
Rostfritt stål
|
|
1.772 in
45.0 mm
|
0.5 in
12.7 mm
|
|||
| Fråga angående leveranstidhär |
19.685 in
500.0 mm
|
39.567 in
1005.0 mm
|
39.567 in
1005.0 mm
|
Stål
|
28.6 kg
28.6 kg
|
1.035 in
26.3 mm
|
0.5 in
12.7 mm
|
|||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta