Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Cable Strain Relief Draw Latches & Keepers

 (18 products)


Adjustable Draw Latch - with Keeper

Adjustable Latches made in Stainless Steel are available and are designed to securely pull and lock two components together. They are operated by hand and are quick and easy to use. They are suitable for a wide variety of uses including containers, packaging and industrial cleaning machines. There are 4 different types available and type 4 is for use with a padlock

Cable Glands - Straight/Brass

These Cable Gland Straight /Brass are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure their longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification and comes with a TPE inner sealing gland and a CR/ NBR exterior sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, energy, and industrial manufacturing. Locknuts and sealing washer available separately.

  • Material: Brass, Stainless Steel
  • Colour: Natural

Cable Glands - Straight/Nylon

These Cable Gland Straight /Nylon are used in various applications to fasten and seal electrical cables. These cable glands' outstanding material strength and corrosion resistance ensure longevity and endurance. For smaller sizes, no sealing washer is required to fulfil IP68 certification, and it comes with a TPE inner sealing gland and a CR/ NBR outer sealing gland. Remove the inner sealing gland for larger cable diameters.

These cable glands are designed to keep moisture, dust, and other impurities from your cables and electrical connections. It is also durable, easy to install, and lightweight, making it an excellent choice for weight issues. It can withstand temperatures from -20 C to 100 C. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are available separately.

  • Material: Nylon, PA
  • Colour: Black, Blue, Grey, White, Red
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Cable Glands, Spiral

These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.

It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.

  • Material: PA
  • Colour: Black, Grey

Draw Latch with Keeper

Draw Latches and Keeper with a flexible, over-centre design. It benefits from a low profile; the keeper is concealed and fixed under the latch to aid this design feature.

Screw mounted design. The range includes options with a non-corrosive rubber handle.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Colours: Black and Grey

Draw Latches

Drawer Latch that features a smooth surface and provides a pleasing finished appearance. The latch is hand-operated and easy to use.

They latch features a design that operates courtesy of a draw hook and includes a keeper plate.The latch securely pulls two components together and lock by pushing the latch over its centre.

Light duty when compared to Wire Latches (sold separately); this latch range is ideal for use on small containers, metal boxes and light industrial cleaning machines.

  • Material: Stainless Steel

Link Lock with Keeper

Rotary Link Locks securely pull and lock two components together. They are made from Stainless Steel and can be operated by hand making them quick and easy to use. They are suitable for a wide variety of applications including containers, packaging and industrial cleaning machines

Side Spring Draw Latches with Keeper

Spring Draw Latches or Tension Latches securely pull and lock two components together. The spring allows a expandable pull and firm locking. A selection of materials allow the use of this Draw Latch in various applications.

Snub Bushings

Opens to accept cables then close firmly when installed into a hole. The durable material provides insulation and slight strain relief while protecting cables and wires from raw edges. Available in three sizes to hold bundle range from .15 to .28""

Strain Relief Bushings

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for double, flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating

Strain Relief Bushings - Double Locking

Strain Relief Bushings feature a double locking mechanism. They are mounted to the edge of a chassis or into a split panel to protect cables, wires and other equipment from movement and chaffing.

The bushing absorbs the forces of pull, push and twist to help prevent strain damage to cables and equipment. They also help prevent accidental disconnections - so are a highly cost-effective and time saving solution.

In addition; they help anchor cables to equipment and also seal the cable entry point.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating

Strain Relief Bushings - Fibre Boot

Fibre Strain Relief Boots protect wires and fibre cables from rough panel hole edges during installation and use. Very easy to install - no tools are needed.

These boots provide added protection to 900 micron fibre, while routing cables and wires through a hole. They also limit the angle of the fibre cable, which can help reduce signal loss. This is a huge time and cost-saving.

  • Material: Thermoplastic Elastomer (TPE)
  • Colour: Black

Strain Relief Bushings - Flat Cable

Strain Relief Bushings protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord.

These bushings eliminate cable strain and wear. They are suitable for round or elongated holes and fit flat or round cables. They can withstand temperatures up to +85 degrees celsius.

Quick and easy to install; they are crimped on to cable and inserted into the hole using an installation tool (sold separately).

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating

Strain Relief Bushings - Non-Slip

These Strain Relief Bushings with non-slip properties replace the UL Knot method of providing strain relief, without requiring cutting or tools.

To install; simply loop the wire through the bushing. Then flip the hinge pin through the wire, and pull the wire tight. Then snap the wire straight.

The bushing effectively creates a loop in the cable or wire to protect it from the forces of pull, push and twist.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating
  • ISR-14-27

Strain Relief Bushings - Round Cable

Strain Relief Bushings help protect electronic products by absorbing the force of pull, push and twist that may be exerted on a flexible power cord. The bushing securely protects wires and cables at the point of entry.

These bushing also act as a secure anchor and help insulate the cable assembly. They are suitable for flat and round cables, and for mounting in round and anti-rotational holes.

Quick and easy to install. Simply position the bushing on the cable and press the ends of the bushing together with an installation tool (sold separately), then push into the hole.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating

Strain Relief Bushings - Self Lock

Strain Relief Bushing helps protect wires and cables by absorbing the force of pull, push and twist. This increases the lifespan of your cables, as well as helping to minimise damage to other equipment.

These bushings feature a self-locking tab that keeps the cable assembly secure and speeds up installation. They bushing self-locks on to the cable and this allows it to be inserted prior to mounting into a square or rectangular shaped hole.

Suitable for flat or round cables.

  • Material: Nylon 6/6
  • Colour: Black
  • UL94 V2 Material Flammability Rating

Strain Relief Bushings - Split Panel

Strain Relief Bushings designed for split panels. They securely anchor, insulate and protect cables when mounted on a split panel.

They offer ideal protection from the forces of pull, push and twist and are suitable for use with flat or round cables.

Material: Nylon 6/6Colour: BlackUL94 V2 Material Flammability Rating

Wire Loop Draw Latch & Strike

Wire Loop Draw Latches & Strikes consist of a simple ergonomic design suitable for a wide variety of applications requiring a straightforward Catch and Strike operation.

The catch and strike components must be ordered separately. They are ideal for light duty applications and include non-adjustable options.

  • Material: PVC and Stainless Steel
  • Colour: Natural
  • Finish Options: Stainless Steel and Polished