Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

LDPE Push Fit Self Adhesive Rail Mount

 (69 product groups)


Parallel Protection Plugs

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications.

The thermoplastic elastomer range is recommended for applications where resistance to acid is required. The PVC range is highly resistant to shredding and therefore ideal for threaded applications. The green vinyl range works well with applications where oils and greases are present.

Features a parallel or straight wall design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation.

  • Parallel design ensures a secure and snug fit that prevents contaminants, corrosion, and debris during storage and transportation.
  • Easy to install and remove, and provides a neat finish.
  • Suitable for various applications including automotive, manufacturing, and commercial.
Material: TPE, TPR, TPE/TPV, LDPE, TPE - PIR, PVC, LDPE - PIR, Vinyl Colour: Black, Red, Natural, Green Series Code: SR1067, SRSTG, SRSTLL, SR1015, SR1014, SR1013, SRF0000

Pozidrive Screw Caps

These Pozidriv Screw Caps are designed to cover Pozidriv (Phillips or Crosshead) screws, providing a seamless and finished look. They offer a simple and quick installation by push-in.

These screw caps are designed to fit snugly over the screw head, providing a secure and tight seal that prevents dust, dirt, and other debris from entering the assembly. They also protect the screw head from damage and corrosion. Ideal for use in applications such as furniture, appliances and electrical.

  • Material: LDPE
  • Colour: Black, Brown, Grey, White

Push Fit Bumpers & Rubber Feet - Bumper

Rubber Bumper Feet, which are sometimes referred to as Grommet Feet or Rubber Supports, are made from Black Silicone Rubber. They can be used as glides, bumpers, closures, slides, and stops across an array of applications.

These Push In Grommet Feet have a press-fit stem that holds the bumper securely in place - helping to protect surfaces from contact.

The Silicone that these Rubber Mounting Feet are made from has a hardness rating of Shore 63A and is UL94 HB flame resistant.

  • Operating Temperature: -40C up to 150C.

Push Fit Feet

Push Fit Feet, commonly known as Grommet Feet, are an ideal choice for a host of applications. The have a number of useful properties that can provide surface protection, vibration dampening, strength retention, and skid prevention.

Our Push In Foot range is designed to simply push into punched or drilled holes, tube ends or to the base of furniture - making them quick and easy to install. They can provide stability and support in various applications and industries, including; office and retail, the manufacture of small and large appliances, furniture and cabinets, housings and cases, glass shelving and table top support, stacking, electrical and electronics equipment - and for many more.

  • Available in various materials including Nylon 6/6, Silicone Rubber, Low Density Polyethylene (LDPE) and Thermoplastic Elastomer (TPE).
  • Shapes: Rectangle, Right Angle, Round and Square
  • Colours: Black, Brown, Grey, Natural and Transparent
  • UL94 HB rated options.


Series Code :SR1573 ,SR5797, SR5798, SR5802

Push In Full Face Flange Protectors

Push In Full Face Flange Protectors are intended to protect the whole face of flanges from contamination, during storage and transport. Features flexible fins that provide a tight fit in the bore. It has ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

  • Full Face Flange Protectors have a simple push-in design.
  • Flexible fins that ensure a snug fit into the bore, every single time.
  • Requires no fasteners.
Material: LDPE Colour: Yellow Series Code: SR1365

Push In Glides

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.

Push-In Plugs

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE, LDPE - PIR Colour: Natural, Black, White Series Code: SR1011

Quick Fit Connector Caps

Quick Fit Connector Caps are designed for easy and secure connections to connectors, fittings, and ports.

Provides reliable protection against contamination, moisture, and physical damage. Their reusability and durability make them a cost-effective option for both temporary and long-term protection.

Used in a variety of sectors, including automobiles, manufacturing, and hydraulics.

  • Flexible and ergonomic design ensures a snug fit.
  • Simple installation and removal, without the need for tools or complicated processes.
  • Resistant to impacts, chemicals, and temperature fluctuations.
  • They can be reused.
Material: LDPE Colour: Yellow Series Code: SRQCF

Quick-Fit Connector Plugs

Quick-fit Connector Plugs are created to conform to SAE J2044 - 12 connectors for fuel systems. The plug offers protection from ingress of contaminants or potential leaks of fluid.

The ring tab is designed to cover the wall of the connector when fitted, and to be pulled out for easy and fast removal.

  • Ring tab is designed to cover the wall of the connector when fitted.
  • Helps quickly and easily connect wires, without needing special tools or equipment.
  • Used in industrial, HVAC, and plumbing applications.
Material: LDPE Colour: Yellow Series Code: SRF0009

Raised Face Studded Flange Protectors

Raised Face Studded Flange Protectors provide comprehensive coverage and bore protection for high-pressure applications, during handling, storage, and transportation. Designed to fit securely over the flange, protecting the elevated face from damage related to impact, abrasion, or corrosion.

A studded design adds an extra layer of security by interlocking with the bolt holes, preventing the protectors from dislodging during handling. This feature offers superior protection even in harsh conditions.

Used in industries such as oil and gas, chemical processing, petrochemical, and water treatment where maintaining the integrity of flange connections is critical.

  • Essential for preventing damage to critical sealing surfaces, ensuring the integrity of flange connections.
  • Made from polymer, this range includes solutions that protect against SAE Code 61 (3000 to 5000 PSI) and SAE Code 62 (6000 PSI).
  • Manufactured from a cost-effective material that has good chemical resistance.
Material: LDPE, PE Colour: Black, Blue Series Code: SR1355

Recessed Pipe Caps

Recessed Pipe Caps protect pipe bevel edges, and interior walls from corrosion and damage. Can be used with crane hooks to move pipes during storage and transit. Resistant to temperatures ranging from -30C up to +60C.

  • Recessed Caps help protect pipe bevel edges and internal walls from corrosion and damage. They are able to accept crane hooks for the moving of pipes during storage, transit and laying.
  • Suitable for a range of DIN Pipe Specifications: from DN 150 up to DN 1000.
Material: LDPE, PE Colour: Black, Yellow Series Code: SR1370, SR1371

Rectangular Tube Inserts

Rectangular Tube Inserts are ideally suited for the most popular sizes and gauges of rectangle tubing. When inserted into a tube end, they offer a clean and tidy appearance to the finished application.

Features a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection and prevent the ingress of dirt, and other contaminants to the inner section of the pipe or tube.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides choices to maximize the aesthetical appearance and premium fit for your application. Our extensive range is available in a choice of size and colour options.

  • Suited for the most popular sizes and gauges of rectangle tubes and pipes.
  • Provides a clean and tidy appearance.
  • Offers surface protection and prevent the ingress of dirt, and other contaminants.
Material: ABS, LDPE, PE, LDPE - PIR Colour: Black, White, Grey, Silver, Brown, Blue, Green, Red, Yellow Series Code: SRANR, SR1550

Ribbed Pipe End Caps

Ribbed Pipe End Caps keep dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Masks areas during painting processes. Can resist temperatures up to 79.4C.

  • It protects from dirt, dust or debris.
  • Designed for plumbing, HVAC, and industrial applications.
  • It can withstand a maximum temperature of 79.4C.
Material: LDPE - PIR Colour: Red, Yellow Series Code: SR1387

Ribbed Pipe-End Plugs

Ribbed Pipe End Plugs are designed to seal the ends of pipes and tubes securely. The straight wall on the outside diameter of the plug offers a solid friction fit with the inside diameter of the mating pipe, giving good protection against impurities entering the pipe.

They are offered in two designs, each with flexible ribs in varying sizes to accommodate a range of NPT and drill pipe schedules. Easy to install and remove due to their close fit.

The are ideal for mechanical and engineering applications in a wide range of industries.

  • Two designs, each with flexible ribs in varying sizes to accommodate drill pipe schedules.
  • Designed to seal the ends of pipes and tubes securely.
  • Ideal for mechanical and engineering use.
Material: LDPE Colour: Blue, Red, Black Series Code: SR1069, SRILUPE, SR1171, SRILUH, SRPAR

Rivet Caps

Rivet Caps fit firmly over the top of blind rivets. Offers protection dust and grime, while also providing a clean finish for screws. They do not require additional tools for installation. Used in automotive and industrial applications.

  • Designed to provide protection and a neat finish for screws.
  • Provides protection from dust and dirt ingress, damage and corrosion.
  • Used for applications in the automotive, construction, furniture and appliance industries.
Material: LDPE - PIR, HDPE, LDPE Colour: Brown, Black, White, Beige, Grey Series Code: , SR1814, SR1804

Round Ball Caps

Round Ball Caps have excellent strength and a solid press fit to improve the leg design. Ideal for furniture; it guards against damage, while acting as an aesthetically pleasing top or end.

  • It has high strength and secure press fit.
  • Ideal for furniture, craft or architectural projects.
  • It can also be used as a decorative top or finial.
Material: LDPE Colour: Black Series Code: SR1634

Round Feet Ferrules - Standard

Standard Round Feet Ferrules are a type of protective cap that offer protection to tubes, rods and occasionally threads, as well as the end of furniture legs, chair legs, and ladder steps. They are anti-slip and anti-scratching floors. Designed to fit perfectly, providing a snug and secure fit.

The ferrules offer protection to the shaft or tube to ensure it doesn't split when meeting hard surfaces and provide floor protection and grip.

It is easy to install simply by pushing them onto the end of the applications. Also durable and long-lasting, protecting your applications. It is used in furniture manufacturing, retail and commercial applications.

  • Material: PVC, LDPE, Nylon
  • Colour: White, Black, Natural

Round Glides

Round Load Bearing Glides serve as both protection plugs and glides. Ideal for moderate to heavy-duty applications. Protects floors from scratches and damage.

  • Used as a protection plug or as aglide.
  • Designed to fit into end of a tube or pipe.
  • Protect floors from scratches, scuffs, and other damages.
Material: ABS, Nylon, Butyrate, LDPE, HDPE Colour: Black Series Code: SR1632

Round Tube Inserts

Round Tube Inserts and Glides provide a finished look and offer protection to the end of round tubing, poles or posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that can fit on one tube guage specifically, giving you a step lead for easy installation.

A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts made from low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch for high-quality tubular items.

Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
  • Provides a finished look and protection for the end of tubing, poles or posts.
  • Push-fit inserts with a ribbed design for maximum grip or a plain shank for a smooth application.
  • Used in various applications, including furniture, construction, and industrial.
Material: LDPE, ABS, LDPE - PIR, PE Colour: Black, White, Grey, Orange, Yellow, Red, Brown, Blue, Green, Mid Grey Series Code: SR1530, SRANT, SR1560, SRILTB, SRILTT, SR1565

Round Tube Inserts - Metal

Round Inserts are used to finish the end of tubular products, providing a clean and visually pleasing appearance. Provides a base to prevent scratches and damage when products come into contact with a surface.

  • Round Inserts are used to finish the end of tubular products, providing a visually pleasing and clean appearance.
  • Provides a base to prevent scratches and damage when products come into contact with a surface.
  • Quick and easy assembly.
Material: Steel Colour: Natural Series Code: SR1554

SAE Butt Weld Covers

SAE Butt Weld Covers are primarily used in hydraulic and pneumatic applications. They are a protective cap for use in 3000 and 6000 SAE PSI applications. Provides maximum protection for butt-weld ends on valves, pumps, and heat exchangers. These will not crack or chip and eliminates the need for plywood, masonite and fasteners.

Saves labour on assembly costs as they easily push-fit into place by hand. The special reverse angle design matches the butt-weld angle and completely covers or protects the end during shipping and storage.

Made from Low-Density Polyethylene (PE-LD) and two colour options are available. The Natural, translucent option is designed to protect split-flange coupling surfaces and allows for the O-ring to remain visible, while providing secure protection by an internal locking bead. The Red option is ideal for SAE flange nipple. Features a temperature range from minimum -30 degrees C up to a maximum +50 degrees C.

  • Primarily for use in 3000 and 6000 SAE PSI hydraulic and pneumatic applications.
  • Natural option protects split-flange coupling surfaces.
  • Features a temperature range from minimum -30 degrees C up to a maximum +50 degrees C.
Material: LDPE Colour: Red, Natural Series Code: SR1029, SRCALSAE, SRF0004

Screw Cap Covers

Screw Cap Covers go over the top of screws. Delivers a clean finish, while covering against dust and damage. Used with veneered chipboard.

  • Designed to provide a finished and professional surface appearance.
  • Provide a neatly finish and protects screws from dust and dirt ingress.
  • Used to cover exposed screws in furniture, cabinets and automotive applications.
Material: LDPE - PIR, LDPE Colour: Ivory, White, Dark Brown, Silver, Cream, Teak, Light Brown Series Code: , SR1612

Side Pull Plugs

Side Pull Plugs are a type of plug that features an intergral side pull tab, and is designed for easy removal in awkward locations. Designed to protect threaded or non-threaded holes during production, storage, and transportation. Offers protection against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal, and provides additional help when removing the part from a tightly fitted application. It can withstand temperatures from -40F to 275F (-40C to 135C).

Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Protects against dust, dirt, damage, moisture, acid, and corrosion.
  • Withstands temperatures from -40F to 275F (-40C to 135C).
  • Tapered design allows the part to plug multiple inner diameters.
Material: LDPE, TPE Colour: Yellow, Natural, Blue Series Code: SRSTCL2, SR1053, SR1110

Side Release Plugs

Side Release Plugs provide secure and convenient sealing for various applications. The side release mechanism allows for quick insertion and removal without the need for tools, ensuring a tight seal.

  • The side release mechanism enables easy insertion and removal, eliminating the need for additional tools or excessive force.
  • The versatile design of these plugs makes them suitable for various applications across different industries.
Material: LDPE Colour: Natural Series Code: SR1120

Snap Fit Plugs

These Snap Fit Plugs are designed to facilitate the application and removal on a component. They protect the aperture from ingress of contaminants like dirt, dust, and debris.

Easy to install and remove; once pushed into position, a single twist provides a secure and snug fit. A central tab at the top provides a strong grip for tightening and removal. The range is suitable for hydraulic fittings with Metric, BSP, UNF, and JIC threads.

Each plug covers a range of different thread sizes and styles.

  • Easy to install and remove. Once pushed into position, a single twist provides a secure and snug fit.
  • Features a central tab at the top that provides a strong grip for tightening and removal.
  • Suitable for Metric, BSP, and UNF threads.
Material: LDPE - PIR, LDPE Colour: Red, Yellow, Blue Series Code: SR1008, SRTFUP, SR1119, SR1010

  • of 3