Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Push Fit Self Adhesive Key Hole Adhesive Thread Protection

 (17 product groups)


Ezeplugs

Ezeplugs are designed to seal and secure threaded holes. They feature a central or lateral pull tab for easy insertion and removal. Available in multiple sizes; they can protect over 25 imperial or metric thread sizes against damage, dirt, moisture and corrosion during storage and shipping. The flexible pull tab makes removal straightforward.

  • Includes a central or lateral pull tab that allows them to be easily inserted and removed from threaded holes.
  • It protects against damage, dirt, moisture, and corrosion during storage and shipping.
  • It is simple to install with the patented quick-fit design and locks the plug in place with a simple push.
Material: LDPE, LDPE - PIR Colour: Red Series Code: SR1055

Flanged Caps

Flanged Caps are designed for easy assembly and removal, either with automated equipment or by hand. Typically used to protect metric or imperial threads, with or without O-Rings. The larger flange allows for faster application and removal when using it by hand.

For the purpose of quality control; the natural coloured caps allow you to see through the cap and check whether the O-ring is installed, or not installed, on the protected fitting.

Provides a snug and secure fit.

  • Designed to cover and protect threads.
  • Protects from damage, dirt, and moisture.
  • Used in the automotive and engineering industries.
Material: TPE, LDPE Colour: Yellow, Natural Series Code: SRCTLTPE, SR1116

Flexible Vinyl Pull Tab Caps - High Temp

High Temperature Flexible Caps with an ergonomic-friendly pull-tab design for easy fitting and removal. Suitable for use on threaded or plain applications.

The unique design fits a range of applications and thread sizes including Metric, UNF and BSP. The range includes options with a six-sided design.

  • Pull-tab design.
  • Unique design allows each cap to fit a wide range of diameters.
  • Easy fitting and removal.
Material: Flexible PVC Colour: Yellow Series Code: SR1072

Flexiplugs - High Temperature

High Temperature Flexiplugs are used to hold screws and nails in both threaded and plain holes. Resists splitting and contamination. Used in automotive and manufacturing sectors.

  • Metric and UNF thread sizes are supported.
  • Give a firm grasp, resist breakage and tearing and are good protection against damage, dirt, moisture, and corrosion during storage and transportation.
  • Commonly used in construction, electrical, and industrial equipment.
Material: PVC Colour: Yellow, Black Series Code: SR1070

High Temperature Flanged Caps

High-temperature flanged caps shield openings from contaminants and damage in extreme heat conditions. These caps are built to withstand high temperatures, while maintaining their structural integrity, and sealing properties.

A flanged design extends beyond the edge of the component, providing additional coverage. Provides a secure grip for easy application and removal, even in challenging conditions.

Used in the automotive and manufacturing industries, as well as applications requiring metal finishing.

  • Designed to protect threaded or non-threaded ends of pipes, tubes, and fittings. Typically used to for metric or imperial threads, both with and without O-rings.
  • Simple installation and removal, either with automated equipment or by hand.
  • Designed to withstand high temperatures.
Material: Silicone Colour: Yellow, Grey, Clear, Pink Series Code: SR5754

High Temperature Stud Protection Caps

Stud Protection Caps protect threaded studs and bolts against damage, contamination, and corrosion. These caps are designed to resist severe temperatures without losing structural integrity or sealing characteristics.

The studded construction protects against injuries from protruding threaded rods.

Used in the automotive and manufacturing industries, as well as in applications that need metal polishing.

  • Provides general protection during manufacture, storage, and transportation even in severe temperatures.
  • Simple installation and removal, either with automated equipment or by hand.
  • Ensures a snug fit.
Material: TPE - PIR, TPE/TPV – PIR Colour: Black Series Code: SR1026

NPT Thread Plugs

NPT Thread Plugs are used to seal and protect the ends of BSP and NPT threaded pipes and fittings. The robust design ensures they can withstand high pressure, temperature and damage during storage and shipment. The tapered form allows for a tight, leak-free fit across various inner diameters.

  • Used to seal and protect the ends of BSP/NPT threaded pipes and fittings.
  • Their robust design allows them to withstand high pressure, temperature, corrosion, dirt, and damage during storage and shipment.
  • Used in plumbing pipes, HVAC, automotive, and industrial applications.
Material: LDPE Colour: Blue Series Code: SR1114

Non-Threaded End Caps

Non-Threaded End Caps are ideal to securely protect non-threaded or threaded tubing, pipe or rods. Keeps out dirt, debris, and other contaminants. Has some abrasion resistance, which keeps the mating part safe during storage and shipping. Can also be used for masks in painting, plating or sand blasting applications.

Quick and easy to install and remove.

Can be used for plumbing, HVAC, and industrial applications.

  • Securely protects threaded or non-threaded tubing, pipes, and rods.
  • Quick and easy to install and remove.
  • Used for plumbing, HVAC, and industrial applications.
Material: LDPE, PE, PP Colour: Black, Blue, Yellow, Grey, Natural Series Code: SR1062, , SRF0023

Ribbed Pipe End Caps

Ribbed Pipe End Caps keep dirt and other contaminants from threaded and non-threaded tubes, pipes and rods. Masks areas during painting processes. Can resist temperatures up to 79.4C.

  • It protects from dirt, dust or debris.
  • Designed for plumbing, HVAC, and industrial applications.
  • It can withstand a maximum temperature of 79.4C.
Material: LDPE - PIR Colour: Red, Yellow Series Code: SR1387

Round End Caps - Standard

Standard Round End Caps are non-threaded and available in a wide range of sizes. They are ideal for protecting threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge which ensure a tight fit. The design of these longer caps helps to prevent accidental displacement.

  • Material: PE, PP
  • Colour: Yellow, Black, Grey, Natural

Round Vinyl End Caps

Vinyl End Caps, commonly known as Flexicaps or PVC End Caps. A round cap that protects the outside diameter of threaded or non-threaded tubes, rods, pipes or paper tubes. The vinyl material can stretch on to larger dimensions for a tight fit without tearing, splitting or shredding.

These round vinyl end caps include a red flexible Polyvinyl Chloride (PVC) 60 Shore version, which is made from softer and more flexible material that allows for easy fitting. The bright red colour offers high visibility, thus reducing health and safety risks. Also included is a black PVC 80 Shore version that is more rigid than the red option. Also available is a glossy, dip-moulded round end tip that has a smooth finish. Durable round plastic end caps for round tubing are ideal product presentation and protection.

These vinyl caps provide a high-gloss, attractive finish making them ideal for use as decorative end caps. The flexibility and durability allows suitable fit for multiple applications. They can be used as a mask for coating, plating and paint applications, where the maximum temperature is not higher than 350F.

  • Simple push-fit design.

Standard Round End Caps

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Stud Protection Caps

Stud Protection Caps are used to protect BSP and UNF threads. Designed with a small flange to allow the operator to tighten it with a socket spanner without having to remove the cap.

It increases protection against contaminants and limits wasted time during repetitive operations. It also allow economical handling.

  • Material: Polyethylene (PE)
  • Colour: Natural

Tapered Caps & Plugs - Heavy Duty

Heavy-duty Tapered Caps and Plugs protect both threaded and non-threaded pipelines and ports. Features a thicker wall and a seal ring, resulting in more protection and damage resistance than the ordinary version. Used for applications in machinery, automotive and industrial.

  • Protect threaded and non-threaded pipes, ports, and access points from damage, dust and debris during storage and shipping.
  • They have a heavy duty wall and a tapered sealing ring for maximum protection.
  • Used for applications in machinery, automotive, and industrial.
Material: LDPE Colour: White, Red Series Code: SR1003

Tear Tab Caps

Tear Tab Caps are readily installed and removed in various applications, including essential hydraulic tubes and pipelines. Provides protection against damage, filth, moisture, and other kinds of intrusion. Suitable for a variety of applications and threads.

  • Quick fitting and release.
  • Simple tear-away tab design.
  • Versatile cap solution that is ideal for numerous applications.
  • Protection for UNF/JIC or NPT theads.
Material: LDPE Colour: Natural, Blue, Yellow, Black Series Code: SR1022, SR1033

Tube End Caps

Tube End Caps offer ideal protection for threaded or non-threaded tubing, pipes and rods. Standard, short and long caps are available. The short versions are for general purpose closure and the long versions have an extra depth and feathered edge that ensure a tight fit. The design of these longer caps helps to prevent accidental displacement. Tube End Caps serve the same purpose as Heat Shrink End Caps but do not shrink when heated during the application process. They are UV and weather resistant, making them ideal outdoor applications.

Uniplugs

Uniplugs are versatile plugs designed for a secure and efficient seal in various applications. Available in various sizes to seal different openings, such as holes, pipes or tubes. They ensure a snug fit that prevents leaks, vibrations and the entry of dust or moisture.

  • Ideal choice for industries such as automotive, electronics, and manufacturing.
  • Designed with precision to provide a snug fit, preventing leaks, vibrations, and the entry of dust or moisture.
Material: LDPE, LDPE - PIR Colour: Natural, Red Series Code: SR1039