Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Die Springs are robust, heavy-duty Compression Springs designed to withstand high loads and stress, making them ideal for demanding industrial applications. Our Die Springs are colour coded based on load rating, which helps to correctly assemble applications with multiple different springs on it. Their wire is pulled extra fine, heat-treated, and shot-peened.
These Springs can tolerate severe pressures and temperatures between -200 C and +200 C while maintaining its shape after repeated compression. Typically used on applications that require consistent performance under high stress, such as Ejector Springs on Metal Stamping Dies, Shock Absorbers and Punch Presses on Machinery, as well as suspension systems. In high-demand situations, they provide constant force, deflection, and dependability. Materiale: Acciaio a lega di cromo Colore: Giallo, Rosso, Blu, Verde Codice Serie:
Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.
Utilizza i filtri o cerca qui di seguito il prodotto che ti serve
| Fascia di prezzo | Disponibilità | Deflessione di esercizio massima | Rigidità | Colore | Diametro foro | Deflessione massima | Forza massima | Tipo | Acquista | |
|---|---|---|---|---|---|---|---|---|---|---|
| 4,2161 € - 5,8182 € | Richiedi il lead time qui |
1.606 in
40.8 mm
|
33.7 Nmm
33.7 Nmm
|
Verde
|
1.26 in
32.0 mm
|
2.614 in
66.4 mm
|
2240.0 N
2240.0 N
|
Light Duty
|
||
| 14,2309 € - 19,6387 € | Richiedi il lead time qui |
4.803 in
122.0 mm
|
9.6 Nmm
9.6 Nmm
|
Verde
|
1.26 in
32.0 mm
|
7.386 in
187.6 mm
|
1801.0 N
1801.0 N
|
Light Duty
|
||
| 8,523 € - 11,7618 € | Richiedi il lead time qui |
2.205 in
56.0 mm
|
35.0 Nmm
35.0 Nmm
|
Verde
|
1.575 in
40.0 mm
|
2.772 in
70.4 mm
|
2462.0 N
2462.0 N
|
Light Duty
|
||
| 18,3097 € - 23,4365 € | Richiedi il lead time qui |
1.402 in
35.6 mm
|
104.5 Nmm
104.5 Nmm
|
Verde
|
1.969 in
50.0 mm
|
2.126 in
54.0 mm
|
5641.0 N
5641.0 N
|
Light Duty
|
||
| 0,5009 € - 0,6913 € | 10 Disponibile - Per maggiori informazioni visita le FAQ |
0.504 in
12.8 mm
|
9.9 Nmm
9.9 Nmm
|
Verde
|
0.394 in
10.0 mm
|
0.689 in
17.5 mm
|
174.0 N
174.0 N
|
Light Duty
|
||
| 0,6936 € - 0,9572 € | 10 Disponibile - Per maggiori informazioni visita le FAQ |
0.504 in
12.8 mm
|
14.7 Nmm
14.7 Nmm
|
Verde
|
0.492 in
12.5 mm
|
0.819 in
20.8 mm
|
309.0 N
309.0 N
|
Light Duty
|
||
| 5,6325 € - 7,7728 € | Richiedi il lead time qui |
4.803 in
122.0 mm
|
1.4 Nmm
1.4 Nmm
|
Verde
|
0.492 in
12.5 mm
|
7.752 in
196.9 mm
|
268.0 N
268.0 N
|
Light Duty
|
||
| 1,7752 € - 2,4497 € | Richiedi il lead time qui |
1.402 in
35.6 mm
|
8.9 Nmm
8.9 Nmm
|
Verde
|
0.63 in
16.0 mm
|
2.142 in
54.4 mm
|
486.0 N
486.0 N
|
Light Duty
|
||
| 0,9624 € - 1,3282 € | Richiedi il lead time qui |
0.803 in
20.4 mm
|
24.9 Nmm
24.9 Nmm
|
Verde
|
0.787 in
20.0 mm
|
0.933 in
23.7 mm
|
623.0 N
623.0 N
|
Light Duty
|
||
| 3,385 € - 4,6613 € | Richiedi il lead time qui |
2.394 in
60.8 mm
|
7.6 Nmm
7.6 Nmm
|
Verde
|
0.787 in
20.0 mm
|
3.193 in
81.1 mm
|
612.0 N
612.0 N
|
Light Duty
|
||
| 2,0752 € - 2,8637 € | Richiedi il lead time qui |
1.197 in
30.4 mm
|
28.6 Nmm
28.6 Nmm
|
Verde
|
0.984 in
25.0 mm
|
1.587 in
40.3 mm
|
1151.0 N
1151.0 N
|
Light Duty
|
||
| 6,6743 € - 9,2105 € | Richiedi il lead time qui |
3.197 in
81.2 mm
|
10.6 Nmm
10.6 Nmm
|
Verde
|
0.984 in
25.0 mm
|
4.366 in
110.9 mm
|
1170.0 N
1170.0 N
|
Light Duty
|
||
| 26,1816 € - 36,1306 € | Richiedi il lead time qui |
4 in
101.6 mm
|
35.7 Nmm
35.7 Nmm
|
Verde
|
1.969 in
50.0 mm
|
6.331 in
160.8 mm
|
5734.0 N
5734.0 N
|
Light Duty
|
||
| 0,5715 € - 0,7886 € | Richiedi il lead time qui |
0.803 in
20.4 mm
|
13.7 Nmm
13.7 Nmm
|
Blu
|
0.492 in
12.5 mm
|
1.063 in
27.0 mm
|
371.0 N
371.0 N
|
Light Duty
|
||
| 26,9928 € - 37,25 € | Richiedi il lead time qui |
2.803 in
71.2 mm
|
73.7 Nmm
73.7 Nmm
|
Verde
|
2.48 in
63.0 mm
|
3.63 in
92.2 mm
|
6792.0 N
6792.0 N
|
Light Duty
|
||
| 0,5964 € - 0,8231 € | Richiedi il lead time qui |
0.803 in
20.4 mm
|
8.6 Nmm
8.6 Nmm
|
Verde
|
0.394 in
10.0 mm
|
1.126 in
28.6 mm
|
247.0 N
247.0 N
|
Light Duty
|
||
| 0,632 € - 0,8721 € | Richiedi il lead time qui |
0.803 in
20.4 mm
|
9.3 Nmm
9.3 Nmm
|
Verde
|
0.492 in
12.5 mm
|
1.335 in
33.9 mm
|
315.0 N
315.0 N
|
Light Duty
|
||
| 0,8572 € - 1,1829 € | Richiedi il lead time qui |
0.803 in
20.4 mm
|
6.3 Nmm
6.3 Nmm
|
Verde
|
0.394 in
10.0 mm
|
1.087 in
27.6 mm
|
182.0 N
182.0 N
|
Light Duty
|
||
| 0,7551 € - 1,0421 € | Richiedi il lead time qui |
0.598 in
15.2 mm
|
34.7 Nmm
34.7 Nmm
|
Blu
|
0.63 in
16.0 mm
|
0.701 in
17.8 mm
|
617.0 N
617.0 N
|
Light Duty
|
||
| 0,7543 € - 1,0409 € | Richiedi il lead time qui |
0.693 in
17.6 mm
|
6.4 Nmm
6.4 Nmm
|
Verde
|
0.394 in
10.0 mm
|
0.949 in
24.1 mm
|
155.0 N
155.0 N
|
Light Duty
|
||
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Purtroppo la tua sessione è scaduta causa inattività. Accedi o ricarica la pagina per continuare