Menu Ricerca
Richiedi una quotazione

Per grandi volumi e prodotti personalizzati, aggiungi gli articoli al carrello e fai clic su Richiedi una quotazione, ocontattaci Ti risponderemo entro 2 giorni lavorativi.

Permanente Plastica

 (2 categorie prodotti)


Dischi adesivi trasparenti

These spherical Sealing Discs seal and secure a range of products due to their strong adhesive backing, which prevents the discs from peeling off or getting loose.

Ideal for an economical, professional finish. This series has two varieties: one with an acrylic-based bond removable for applications and one with a permanent bond.

It is simple to apply by peeling away the backing and exposing the sticky surface and pressing it onto the surface. There is an option for centre perforation or plain discs, and it is commonly used in various applications, including packaging, labelling, and product security.

  • Ideal for an economical, professional finish.
  • Available with a permanent or removable bond.
  • Optional centre-perforation or plain discs.
Colore: Trasparente Codice Serie:

Rondelle piatte - Plastica

Plastic flat washer provides electrical insulation and protects against moisture. It offers a good combination of mechanical, thermal, chemical and abrasion resistance, making it suitable for various industrial applications.

They help ensure a safe and stable connection and reduce the risk of damage to the fastened material or the fastener itself. It guarantees full insulation, cushioning and distance.

  • Indicata per isolare gli assemblaggi da elettricità e umidità.
  • Resistente a corrosione, abrasione e a gran parte degli agenti chimici.
  • Garantisce una tenuta sicura e stabile, riducendo il rischio.
Materiale: PA, Nylon, PEEK, PP, PC, POM, PVDF Colore: Naturale, Nero, Marrone Standard infiammabilità del materiale: , UL94 V-2, UL94 V-0, UL94 HBCodice Serie: