Menu Search
Offerte aanvragen

Voeg bij grote volumes en op maat gemaakte producten, deze toe aan uw winkelwagen en klik op offerte aanvragen, of neemcontact met onsop en we zullen binnen 2 werkdagen reageren.

Containerverzegelingen Handwielen

 (9 productgroepen)


Boutverzegelingen

High-security Bolt Seal is ideal for securing goods during import and export. Features an 18mm insert and pin head that ensures the seal stays engaged, even if the plastic cover is removed. The seal is ISO 17712:2013 compliant (coated pin) and C-TPAT certified.

  • A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
  • Has an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
  • ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
Materiaal: ABS, PP, Staal Kleur: Geel, Blauw, Wit, Oranje, Rood, Groen Serie: SREinLock, SRH0019, SRH0018

Kabelverzegelingen - Kunststof body

Cable Seals with a Plastic Body designed for long-term security and are used worldwide to protect goods during import and export. The long tag is ideal for printing QR codes, serial numbers and barcodes (up to 13 digits). High tensile strength options of 120kg (1.5mm diameter) and 150kg (2.0mm diameter).

  • Our Plastic Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
  • Enhanced locking mechanism and tamper evident features.
  • Very high tensile strength, with options include; 120kg (1.5mm diameter) and 150kg (2.0mm diameter).
Kleur: Blauw, Groen, Rood Serie: SRH0021

Handwielen - Metaal met handgreep

Ons assortiment spaakhandwielen biedt een hefboomwerking voor positioneren en afstellen op machines en apparatuur. Het assortiment is uitgerust met verschillende soorten manoeuvreer handvatten om de veiligheid te vergroten.

Handwielen - Twee spaken, technopolymeer

Ons assortiment spaakhandwielen biedt een hefboomwerking voor positioneren en afstellen op machines en apparatuur. Een keuze uit technopolymeer materiaal biedt weerstand tegen oliën en vetten die vaak in de werkomgeving voorkomen. Het assortiment is uitgerust met verschillende soorten manoeuvreer-handvatten om de veiligheid te vergroten.

Kabelverzegelingen - Metalen body

Cable Seals with a Metal Body are designed for long-term security and are used worldwide to protect goods during import and export. The steel cable can only be removed using a tool (sold separately) and unravels when cut to prevent reuse. Compliant with ISO17712:2023 and C-TPAT.

  • Our Metal Cable Seals can be used worldwide to secure goods during import and export. Typical applications include, shipping containers, cargo containers, rail freights, trucks and trailers.
  • Steel cable can only be removed using a tool.
  • Compliant with ISO17712:2023 and C-TPAT with cable diameters of 3.5mm and above.
Materiaal: PP Kleur: Zwart, Blauw, Rood, Brons Serie: SRH0017, SRAluLock

Hangslot verzegelingen

Padlock Seals are designed to secure goods during transit, providing clear signs of tampering or breach for added peace of mind. The seal can only be removed using wire cutters (sold separately).

Onze hangslotzegels worden gebruikt om goederen tijdens transport te beveiligen en leveren bewijs van sabotage of inbreuk - waardoor u gemoedsrust krijgt tijdens de verzending.

  • De afdichting kan alleen worden verwijderd met een draadschaar (apart verkrijgbaar).
  • Goedkoop en veilig alternatief voor eenmalig gebruik voor conventionele hangsloten.
Materiaal: , Polypropyleen Kleur: Wit, Blauw, Groen, Rood Serie: SRH0015, SRH0013, SRH0014

Sterknoppen en handwielen - Blanco

Onze blanco sterknoppen en handwielen zijn ideaal voor uiteenlopende toepassingen, van metalen productieapparatuur tot displaymeubelen, en zijn verkrijgbaar in allerlei stijlen en maten. De oren aan de zijkanten zorgen voor goede houvast.

Sterknoppen en handwielen - Vrouwelijk

Stergrepen en -knoppen met vrouwelijke draad hebben een geschulpte rand voor maximale grip en comfort. Deze duurzame sterknoppen hebben goede impact- en chemische bestendigheid en zorgen voor een nette uitstraling van voltooide machines die instelling vereisen.

Verzegelingen

Security Seals provide a tamper-evident seal for plastic containers, offering protection against theft and contamination. Ideal for use on storage and shopping containers. Available in various styles, including cable lock and EZE seal.

Onze veiligheidszegels bieden een manipulatieverzegeling voor plastic containers, plus bescherming tegen diefstal en besmetting.Ideaal voor gebruik met opslag- en winkelcontainers. Materiaal: Staal, PP, HIPS Kleur: Oranje, Geel, Rood, Groen, Naturel, Wit, Blauw Serie: SR1152, SRArrowLock, SR1153, SR1151, SRZipLock, SRSphereLock, SRLuggagelock